EMEA English
EATON
CIRCUIT BREAKERS
Digital NZM moulded case circuit breaker
781 Results
Compensation coupling, lateral mounting, size 1/2
Measuring and communication module, 250A, 3p
Main switch assembly kit without lockability on the door coupling rotary handle
Main switch assembly kit without lockability on the door coupling rotary handle
Main switch assembly kit without lockability on the door coupling rotary handle
Main switch assembly kit without lockability on the door coupling rotary handle
Measuring and communication module, 300A, 3p
Measuring and communication module, 500A, 3p
Measuring and communication module, 300A, 4p
Power supply unit, 230VAC, for all XMC
DC circuit-breaker, 400ADC, 3p, Ii = 2150ADC, Ue=750VDC, overload protection adjustable, incl. primary injection test
Undervoltage release for NZM2/3, configurable relays, 2NO, 110-130AC, Push-in terminals
Undervoltage release for NZM4, configurable relays, 2NO, 1 early-make auxiliary contact, 1NO, 24AC, Push-in terminals
Undervoltage release for NZM4, configurable relays, 2NO, 1 early-make auxiliary contact, 1NO, 110-130AC, Push-in terminals
Shunt release for NZM2/3, configurable relays, 2NO, 110-130AC, Push-in terminals
Early-make auxiliary contact for NZM4, 1NO, Push-in terminals
Undervoltage release for NZM2/3, 60AC, Push-in terminals