Switzerland English
EATON
Industrial control, drives, automation & sensors
RMQ-Titan modular pilot devices
151 Results
Emergency stop/emergency switching off pushbutton, RMQ-Titan, Mushroom-shaped, 38 mm, Non-illuminated, Turn-to-release function, Red, yellow, RAL 3000, big pack
Flush mounting plate, without drill holes
Joystick, momentary, vertical, adapter, 1 normally open
Indicator light, RMQ-Titan, Flush, white, inscribed, ON
Housing, Emergency stop/emergency switching off pushbutton, Mushroom-shaped, 38 mm, Non-illuminated, Pull-to-release function, 1 NC, 1 N/O, Cage Clamp, Red (RAL 3000), Yellow
Complete device, indicator light, base fixing
Complete device, indicator light, base fixing
Complete device, indicator light, base fixing
Complete device, indicator light, base fixing
Complete device, indicator light, base fixing
Mushroom actuator, RMQ-Titan, Mushroom, momentary, Mushroom white, Button plate white/blank, Bezel: titanium
Contact element, 1N/O+1N/C, front mount, screw connection
Emergency stop/emergency switching off pushbutton, RMQ-Titan, Mushroom-shaped, 38 mm, Non-illuminated, Pull-to-release function, 2 NC, Red (RAL 3000), yellow
Set of adapter rings, yellow
Pushbutton combination, inside the enclosure, OFF, on +indicator light, emergency switching off, asi
Illuminated selector switch actuator, RMQ-Titan, maintained, 3 positions, green, Blister pack for hanging
Indicator light, complete device
Indicator light, complete device