Switzerland English
EATON
Industrial control, drives, automation & sensors
PKE electronic motor-protective circuit breaker
29 Results
Shunt release (for power circuit breaker), 220 V 50 Hz, Standard voltage, AC, Screw terminals, For use with: Shunt release PKZ0(4), PKE
Shunt release PKZ0(4), PKE, AC, 240 V 50 Hz, Screw terminals
Shunt release (for power circuit breaker), 380 V 50 Hz, Standard voltage, AC, Screw terminals, For use with: Shunt release PKZ0(4), PKE
Shunt release (for power circuit breaker), 400 V 50 Hz, Standard voltage, AC, Screw terminals, For use with: Shunt release PKZ0(4), PKE
Shunt release (for power circuit breaker), 120 V 60 Hz, Standard voltage, AC, Screw terminals, For use with: Shunt release PKZ0(4), PKE
Shunt release (for power circuit breaker), 240 V 60 Hz, Standard voltage, AC, Screw terminals, For use with: Shunt release PKZ0(4), PKE
Shunt release (for power circuit breaker), 480 V 60 Hz, Standard voltage, AC, Screw terminals, For use with: Shunt release PKZ0(4), PKE
Shunt release PKZ0(4), PKE, DC, 24 V DC, Screw terminals
Shunt release (for power circuit breaker), 60 V DC, Standard voltage, DC, Screw terminals, For use with: Shunt release PKZ0(4), PKE
Shunt release (for power circuit breaker), 440 V 60 Hz, Standard voltage, AC, Screw terminals, For use with: Shunt release PKZ0(4), PKE
Trip block, Motor protection, Connection to SmartWire-DT: no, For use with: PKE32 basic device
Shunt release (for power circuit breaker), 24 V 60 Hz, Standard voltage, AC, Screw terminals, For use with: Shunt release PKZ0(4), PKE
Door coupling handle, for Modan, 90 degree, Twisted
Motor-protective circuit-breaker, Complete device with AK lockable rotary handle, Electronic, 3 - 12 A, With overload release
Motor-protective circuit-breaker, Complete device with AK lockable rotary handle, Electronic, 1 - 4 A, With overload release
Door coupling handle, for MCC, 90 degree, NA type
Line side adapter for type E with PKE
Trip indicator, 2 x 1 N/O, Screw terminals
Trip indicator, 2 x 1 NC, Screw terminals
Shunt release PKZ0(4), PKE, AC, 24 V 50 Hz, Screw terminals