30 Results
SmartWire-DT T-Connector for IP69K I/O modules, two outputs 24 V DC 0,5 A with power supply, M12 I/O socket
SmartWire-DT T-Connector for IP69K I/O modules, 24 V DC, one input and one output with power supply, M12 I/O socket
SmartWire-DT T-Connector for IP69K I/O modules, 24 V DC, two outputs 24 V DC 0,5 A with power supply, two M12 I/O sockets
SmartWire-DT T-Connector for IP69K I/O modules, 24 V DC, one input and one output with power supply, two M12 I/O sockets
SWD Block module I/O module IP69K, 24 V DC, 4 parameterizable inputs/outputs with power supply, 4 M12 I/O sockets
Flat cable, SmartWire-DT, 0.7 m, 8-Pole, prefabricated with 2 blade terminals SWD4-8MF2