Bulgaria English
EATON
Rotary cam switches
2813 Results
ON-OFF switches, T0, 20 A, flush mounting, 1 contact unit(s), Contacts: 2, 45 °, maintained, With 0 (Off) position, 0-1, design no. 15402
Changeoverswitches, T0, 20 A, rear mounting, 2 contact unit(s), Contacts: 4, 45 °, momentary, With 0 (Off) position, with spring-return from both directions to 0, 1>0<2, design no. 8215
On switches, T0, 20 A, flush mounting, 1 contact unit(s), Contacts: 2, 45 °, momentary, With spring-return from 0, I<0, design no. 15352
Voltmeter selector switches, T0, 20 A, flush mounting, 2 contact unit(s), Contacts: 4, 45 °, maintained, Without 0 (Off) position, Phase/Phase, design no. 15922
Main switch, P1, 32 A, flush mounting, 3 pole, STOP function, With black rotary handle and locking ring, Lockable in the 0 (Off) position
Step switches, TM, 10 A, flush mounting, 3 contact unit(s), Contacts: 6, 60 °, maintained, Without 0 (Off) position, 1-6, design no. 8233
Front plate, For use with T0, T3, P1, 0/OFF - 1/ON
Main switch, T3, 32 A, flush mounting, 4 contact unit(s), 6 pole, 1 N/O, 1 N/C, Emergency switching off function, With red rotary handle and yellow locking ring, Lockable in the 0 (Off) position
Reversing switches, T0, 20 A, centre mounting, 2 contact unit(s), Contacts: 4, 45 °, maintained, With 0 (Off) position, 1-0-2, design no. 8400
Changeoverswitches, T0, 20 A, service distribution board mounting, 1 contact unit(s), Contacts: 2, 90 °, maintained, Without 0 (Off) position, 1-2, design no. 8220
Reversing multi-speed switches, T0, 20 A, flush mounting, 6 contact unit(s), Contacts: 12, 60 °, maintained, With 0 (Off) position, 2-1-0-1-2, design no. 15866
Step switches, T0, 20 A, service distribution board mounting, 5 contact unit(s), Contacts: 9, 45 °, maintained, With 0 (Off) position, 0-3, design no. 8281
ON-OFF switches, T0, 20 A, centre mounting, 1 contact unit(s), Contacts: 2, 45 °, maintained, With 0 (Off) position, 0-1, design no. 15402
Changeoverswitches, T0, 20 A, service distribution board mounting, 3 contact unit(s), Contacts: 6, 45 °, maintained, With 0 (Off) position, HAND-0-AUTO, design no. 15433
On switches, T0, 20 A, centre mounting, 1 contact unit(s), Contacts: 2, 45 °, momentary, With spring-return from 0, I<0, design no. 15352
Main switch, P1, 32 A, rear mounting, 3 pole, STOP function, With black rotary handle and locking ring, Lockable in the 0 (Off) position
On-Off switch, T0, 20 A, rear mounting, 3 contact unit(s), 6 pole, with black thumb grip and front plate
Changeoverswitches, T3, 32 A, rear mounting, 3 contact unit(s), Contacts: 6, 90 °, maintained, Without 0 (Off) position, 1-2, design no. 8222
Reversing multi-speed switches, T3, 32 A, rear mounting, 6 contact unit(s), Contacts: 12, 60 °, maintained, With 0 (Off) position, 2-1-0-1-2, design no. 15866
Step switches, T0, 20 A, flush mounting, 5 contact unit(s), Contacts: 10, 30 °, maintained, Without 0 (Off) position, 1-10, design no. 8237