Bulgaria English
EATON
Industrial control, drives, automation & sensors
PKZ motor-protective circuit breaker
277 Results
Three-phase busbar link, Protected against accidental contact, short-circuit proof, Ue = 690 V, Iu = 63 A, Circuit-breaker: 4, Unit width 45 + 18 mm, Type of electric connection: Fork
Short-circuit protective breaker, Iu 0.4 A, Irm 6.2 A, Screw terminals, Also suitable for motors with efficiency class IE3.
Short-circuit protective breaker, Iu 0.63 A, Irm 9.8 A, Screw terminals, Also suitable for motors with efficiency class IE3.
Short-circuit protective breaker, Iu 1 A, Irm 15.5 A, Screw terminals, Also suitable for motors with efficiency class IE3.
Short-circuit protective breaker, Iu 6.3 A, Irm 97.7 A, Screw terminals, Also suitable for motors with efficiency class IE3.
Short-circuit protective breaker, Iu 10 A, Irm 155 A, Screw terminals, Also suitable for motors with efficiency class IE3.
Motor-protective circuit-breaker, 0.06 kW, 0.16 - 0.25 A, Screw terminals
Motor-protective circuit-breaker, 0.12 kW, 0.4 - 0.63 A, Screw terminals
Motor-protective circuit-breaker, 0.25 kW, 0.63 - 1 A, Screw terminals
Motor-protective circuit-breaker, 2.2 kW, 4 - 6.3 A, Screw terminals
Motor-protective circuit-breaker, 4 kW, 6.3 - 10 A, Screw terminals
Standard auxiliary contact, 1N/O+2N/C, screw connection
Standard auxiliary contact, 1 N/O, 1 NC, Can be retrofitted on the right side of motor-protective circuit-breakers, Screw terminals
Insulated enclosure, E-PKZ0, H x W x D = 129 x 85 x 96 mm, flush-mounted, cutout with standard dimension, IP41
Undervoltage release PKZ0(4), PKE, AC, 24 V 50 Hz, Screw terminals
Undervoltage release PKZ0(4), PKE, AC, 110 V 50 Hz, Screw terminals
Undervoltage release PKZ0(4), PKE, AC, 230 V 50 Hz, Screw terminals
Undervoltage release PKZ0(4), PKE, AC, 400 V 50 Hz, Screw terminals
Undervoltage release PKZ0(4), PKE, AC, 120 V 60 Hz, Screw terminals
Undervoltage release PKZ0(4), PKE, AC, 208 V 60 Hz, Screw terminals