Bulgaria English
EATON
Bussmann series high speed square body fuses
194 Results
Fuse-link, high speed, 400 A, AC 800 V, compact size 2, aR, IEC, with indicator
Fuse-link, high speed, 350 A, AC 500 V, size 3, aR, IEC, visual indicator
Fuse-link, high speed, 500 A, AC 1400 V, size 3, aR, IEC, type K indicator
Fuse-link, high speed, 450 A, AC 1000 V, size 2, 61 x 75 x 168 mm, aR, DIN, IEC, single indicator
Fuse-link, high speed, 630 A, AC 690 V, 50 kA, size 230, 24 x 78 x 98 mm, aR, IEC, UL, visual indicator
Fuse-link, high speed, 50 A, AC 690 V, 200 kA, size 00, 30 x 48 x 64 mm, aR, IEC, visual indicator
Fuse-link, high speed, 2000 A, AC 660 V, 2 x size 3, 74 x 167 x 52 mm, aR, IEC
Fuse-link, high speed, 100 A, AC 690 V, compact size 1, 45 x 45 x 140 mm, aR, UL, IEC, visual indicator
Fuse-link, 160 A, AC 690 V, compact size 1, 45 x 45 x 140 mm, aR, UL, IEC, visual indicator
Fuse-link, 450 A, AC 690 V, compact size 1, 45 x 45 x 140 mm, aR, UL, IEC, single indicator
Fuse-link, high speed, 40 A, AC 690 V, compact size 1, 45 x 45 x 140 mm, aR, UL, IEC, M8, square body with flush end contacts
Fuse-link, high speed, 63 A, AC 690 V, compact size 1, 45 x 59 x 51 mm, aR, IEC, UL, M8, square body with flush end contacts
Fuse-link, high speed, 250 A, AC 1250 V, compact size 1, 45 x 45 x 140 mm, aR, UL, IEC, 18 UNC, square body with flush end contacts
Fuse-link, high speed, 400 A, AC 690 V, 200 kA, compact size 1, 45 x 59 x 51 mm, aR, IEC, UL, single indicator, US thread
Fuse-link, 550 A, AC 690 V, compact size 1, 45 x 45 x 140 mm, aR, UL, IEC, single indicator
Fuse-link, high speed, 125 A, AC 1000 V, compact size 1, 43 x 60 x 156 mm, aR, IEC, single indicator
Fuse-link, high speed, 200 A, AC 1000 V, compact size 1, 43 x 60 x 156 mm, aR, IEC, single indicator
Fuse-link, high speed, 550 A, AC 690 V, compact size 1, 45 x 45 x 140 mm, aR, UL, IEC, type K indicator, 18 UNC
Fuse-link, high speed, 40 A, AC 690 V, compact size 1, 45 x 45 x 140 mm, aR, UL, IEC, single indicator
Fuse-link, high speed, 125 A, AC 690 V, compact size 1, 45 x 45 x 140 mm, aR, IEC, UL