Bulgaria English
EATON
Bussmann series high speed square body fuses
194 Results
Fuse-link, high speed, 700 A, AC 1250 V, size 2, 61 x 77 x 244 mm, aR, DIN, IEC, single indicator
Fuse-link, high speed, 280 A, AC 1250 V, size 2, 61 x 75 x 77 mm, aR, UL, IEC, single indicator
Fuse-link, high speed, 800 A, AC 1000 V, size 2, 59 x 59 x 150 mm, aR, IEC, single indicator
Fuse-link, high speed, 315 A, AC 1250 V, size 2, 61 x 77 x 81 mm, aR, UL, IEC, single indicator
Fuse-link, high speed, 450 A, AC 690 V, size 2, 61 x 77 x 51 mm, aR, UL, IEC, 16 UNC, square body with flush end contacts
Fuse-link, high speed, 630 A, AC 690 V, size 2, 61 x 77 x 51 mm, aR, UL, IEC, 16 UNC, square body with flush end contacts
Fuse-link, high speed, 250 A, AC 1250 V, size 2, 61 x 77 x 75 mm, aR, UL, IEC, single indicator
Fuse-link, high speed, 280 A, AC 1250 V, size 2, 61 x 77 x 75 mm, aR, UL, IEC, single indicator
Fuse-link, high speed, 630 A, AC 1100 V, size 2, 61 x 77 x 75 mm, aR, UL, IEC, single indicator
Fuse-link, high speed, 1100 A, AC 600 V, 200 kA, size 2, aR, UL, IEC, type K indicator, US style, 90 mm fixing centres
Fuse-link, high speed, 900 A, AC 1000 V, size 2, 61 x 77 x 160 mm, aR, IEC, UL
Fuse-link, high speed, 1100 A, AC 600 V, 200 kA, size 2, 61 x 77 x 135 mm, aR, UL, IEC, non-indicating, US style, 115 mm fixing centres
Fuse-link, high speed, 315 A, AC 1250 V, size 2, 61 x 77 x 160 mm, aR, UL, IEC, single indicator
Fuse-link, high speed, 630 A, AC 1250 V, 100 kA, size 2, 61 x 77 x 160 mm, aR, IEC, UL, type K indicator, US style
Fuse-link, high speed, 630 A, AC 690 V, size 2, 61 x 77 x 65 mm, aR, IEC, single indicator
Fuse-link, high speed, 400 A, AC 1000 V, 125 kA, size 2, 59 x 77 x 75 mm, aR, IEC, UL, square body with flush end contacts
Fuse-link, high speed, 500 A, AC 1000 V, 125 kA, size 2, 59 x 77 x 75 mm, aR, IEC, UL, square body with flush end contacts
Fuse-link, high speed, 800 A, AC 1000 V, 125 kA, size 2, 59 x 77 x 75 mm, aR, IEC, UL, square body with flush end contacts
Fuse-link, high speed, 850 A, AC 1750 V, size 3, 76 x 92 x 125 mm, aR, IEC, single indicator
Fuse-link, high speed, 1000 A, AC 3000 V, size 3, 99 x 171 x 234 mm, aR, single indicator