38 Results
Contactor relay (-EA) , 230 V 50 Hz, 240 V 60 Hz, 4 N/O, Spring-loaded terminals, AC operation
Contactor relay (-EA) , 230 V 50 Hz, 240 V 60 Hz, 2 N/O, 2 NC, Spring-loaded terminals, AC operation
Contactor relay, 24 V DC, 4 N/O, Spring-loaded terminals, DC operation, big pack
Contactor relay, 380 V 60 Hz, 2 N/O, 2 NC, Screw terminals, AC operation
Contactor relay, 110 V 50 Hz, 120 V 60 Hz, 3 N/O, 1 NC, Screw terminals, AC operation, big pack
Contactor relay, 12 V 50/60 Hz, 3 N/O, 1 NC, Screw terminals, AC operation
Contactor relay, 550 V 50 Hz, 600 V 60 Hz, 3 N/O, 1 NC, Screw terminals, AC operation
Contactor relay, 12 V 50/60 Hz, 4 N/O, Screw terminals, AC operation
Contactor relay, 240 V 50 Hz, 277 V 60 Hz, 4 N/O, Screw terminals, AC operation
Contactor relay, 380 V 60 Hz, 4 N/O, Screw terminals, AC operation
Contactor relay, 60 V DC, 3 N/O, 1 NC, Screw terminals, DC operation
Contactor relay, 115V 60 Hz, 2 N/O, 2 NC, Screw terminals, AC operation
Contactor relay, 12 V DC, 2 N/O, 2 NC, Screw terminals, DC operation
Contactor relay, 60 V DC, 2 N/O, 2 NC, Screw terminals, DC operation
Contactor relay (-EA) , 230 V 50 Hz, 240 V 60 Hz, 4 N/O, Screw terminals, AC operation
Contactor relay (-EA) , 24 V DC, 4 N/O, Spring-loaded terminals, DC operation
Contactor relay (-EA) , 24 V DC, 3 N/O, 1 NC, Spring-loaded terminals, DC operation
Contactor relay (-EA) , 24 V DC, 2 N/O, 2 NC, Spring-loaded terminals, DC operation
Contactor relay, 240 V 50 Hz, 277 V 60 Hz, 3 N/O, 1 NC, Screw terminals, AC operation
Contactor relay, 120 V DC, 4 N/O, Screw terminals, DC operation