89 Resultaten
Frequentieregelaar, 600 V AC, 3-fase, 200 kW, IP54, Radio-ontstoringsfilter, OLED-display, FR10
Frequentieregelaar, 400 V AC, 3-fase, 200 kW, IP54, Radio-ontstoringsfilter, OLED-display, FR10
Frequentieregelaar, 400 V AC, 3-fase, 250 kW, IP54, Radio-ontstoringsfilter, OLED-display, FR10
Frequentieregelaar, 600 V AC, 3-fase, 355 kW, IP21, Radio-ontstoringsfilter, OLED-display, FR11
Frequentieregelaar, 600 V AC, 3-fase, 5.5 kW, IP54, Radio-ontstoringsfilter, Remchopper, OLED-display, FR6
Frequentieregelaar, 600 V AC, 3-fase, 15 kW, IP54, Radio-ontstoringsfilter, Remchopper, OLED-display, FR6
Frequentieregelaar, 600 V AC, 3-fase, 30 kW, IP54, Radio-ontstoringsfilter, Remchopper, OLED-display, FR7
Frequentieregelaar, 600 V AC, 3-fase, 37 kW, IP54, Radio-ontstoringsfilter, Remchopper, OLED-display, FR7
Frequentieregelaar, 600 V AC, 3-fase, 45 kW, IP54, Radio-ontstoringsfilter, Remchopper, OLED-display, FR8
Frequentieregelaar, 600 V AC, 3-fase, 55 kW, IP54, Radio-ontstoringsfilter, Remchopper, OLED-display, FR8
Frequentieregelaar, 600 V AC, 3-fase, 75 kW, IP54, Radio-ontstoringsfilter, Remchopper, OLED-display, FR8
Frequentieregelaar, 600 V AC, 3-fase, 90 kW, IP54, Radio-ontstoringsfilter, Remchopper, OLED-display, FR9
Frequentieregelaar, 600 V AC, 3-fase, 110 kW, IP54, Radio-ontstoringsfilter, Remchopper, OLED-display, FR9
Frequentieregelaar, 600 V AC, 3-fase, 160 kW, IP54, Radio-ontstoringsfilter, Remchopper, OLED-display, FR9
Frequentieregelaar, 600 V AC, 3-fase, 200 kW, IP00, OLED-display, FR10
Frequentieregelaar, 600 V AC, 3-fase, 315 kW, IP00, OLED-display, FR10
Frequentieregelaar, 600 V AC, 3-fase, 355 kW, IP00, OLED-display, FR11
Frequentieregelaar, 600 V AC, 3-fase, 450 kW, IP00, OLED-display, FR11
Frequentieregelaar, 600 V AC, 3-fase, 560 kW, IP00, OLED-display, FR12
Frequentieregelaar, 600 V AC, 3-fase, 710 kW, IP00, OLED-display, FR12