België
Nederlands
HMI’S EN INDUSTRIËLE PC’S
XP500 industriële pc en bedieningsinterface
Overzicht
Assortiment
Downloads
Contact
9 Resultaten
Sort by
Search items
Besturingssysteem
GALILEO Runtime licentie
VISUAL DESIGNER Runtime Licentie
Windows 10 Enterprise LTSC
Windows Embedded Standard 7 Kit "P" (32bit)
Windows Embedded Standard 7 Kit "P" (64bit)
geïntegreerde interfaces
1 x DVI-I
1 x RS232
1 x RS485
2 x Ethernet 1000/100/10 Mbps
2 x USB-Host 3.0
oplossend vermogen
1024 x 600 pixel
1366 x 768 pixel
1920 x 1080 pixel
WSVGA pixel
WUXGA pixel
WXGA pixel
Beeldschermdiagonaal Inch
10,1 inch
15,6 inch
21,5 inch
widescreen inch
184926
XP-503-10-A10-A01-1B
Specificaties
Downloads
Panel-PC
184927
XP-503-21-A10-A01-1B
Specificaties
Downloads
Panel-PC
199699
XP-503-15-A10-A01-2V
Specificaties
Downloads
Panel-PC
199701
XP-503-21-A10-A00-2V
Specificaties
Downloads
Panel-PC
197670
XP-503-10-A10-A01-1V
Specificaties
Downloads
Panel-PC
184582
XP-503-15-A10-A01-1B
Specificaties
Downloads
Panel-PC
199694
XP-503-10-A10-A00-2V
Specificaties
Downloads
Panel-PC
199697
XP-503-15-A10-A00-2V
Specificaties
Downloads
Panel-PC
197672
XP-503-21-A10-A01-1V
Specificaties
Downloads
Panel-PC