88 Resultaten
VT zekeringelement, Middenspanning, 3 A, AC 5.5 kV, 50 kA, 142 x 25.4 mm, Buffering, BS, IEC, US, Type E, 3E
VT zekeringelement, Middenspanning, 5 A, AC 5.5 kV, 50 kA, 142 x 25.4 mm, Buffering, BS, IEC, US, Type E, 5E
VT zekeringelement, Middenspanning, 0.5 A, AC 5.5 kV, 50 kA, 142 x 20.6 mm, Buffering, BS, IEC, US, Type E, 0,5E
VT zekeringelement, Middenspanning, 2 A, AC 5.5 kV, 50 kA, 142 x 20.6 mm, Buffering, BS, IEC, US, Type E, 2E
VT zekeringelement, Middenspanning, 4 A, AC 5.5 kV, 50 kA, 142 x 20.6 mm, Buffering, BS, IEC, US, Type E, 4E
VT zekeringelement, Middenspanning, 5 A, AC 5.5 kV, 50 kA, 142 x 20.6 mm, Buffering, BS, IEC, US, Type E, 5E
VT zekeringelement, Middenspanning, 0.5 A, AC 5.5 kV, 50 kA, 187 x 41.3 mm, Buffering, BS, IEC, US, Type E, 0,5E
VT zekeringelement, Middenspanning, 1 A, AC 5.5 kV, 50 kA, 187 x 41.3 mm, Buffering, BS, IEC, US, Type E, 1E
VT zekeringelement, Middenspanning, 3.15 A, AC 17.5 kV, 35 kA, 359 x 25.4 mm, Buffering, BS, IEC
VT zekeringelement, 3.15 A, AC 12 kV, 45 kA, 195 x 25.4 mm, Buffering, BS, IEC
VT zekeringelement, Middenspanning, 3.15 A, AC 12 kV, 45 kA, 195 x 25.4 mm, Buffering, BS, IEC
VT zekeringelement, Middenspanning, 0.5 A, AC 12 kV, 197 x 22.2 mm, Buffering, BS, IEC
VT zekeringelement, Middenspanning, 0.62 A, AC 12 kV, 197 x 22.2 mm, Buffering, BS, IEC
VT zekeringelement, Middenspanning, 0.5 A, AC 15.5 kV, 80 kA, 327 x 41.3 mm, Buffering, IEC, US, Type E, 0,5E
VT zekeringelement, Middenspanning, 1 A, AC 15.5 kV, 80 kA, 327 x 41.3 mm, Buffering, IEC, US, Type E, 1E
VT zekeringelement, Middenspanning, 5 A, AC 15.5 kV, 80 kA, 327 x 41.3 mm, Buffering, IEC, UL, Type E, 5E
VT zekeringelement, Middenspanning, 0.5 A, AC 15.5 kV, 80 kA, 327 x 41.3 mm, Buffering, IEC, US, Type E, 0,5E
VT zekeringelement, Middenspanning, 2 A, AC 15.5 kV, 80 kA, 327 x 41.3 mm, Buffering, IEC, US, Type E, 2E
Zekeringelement, Middenspanning, 3.15 A, AC 24 kV, 25 kA, 359 x 25.4 mm, Buffering, BS, IEC
VT zekeringelement, Middenspanning, 3.15 A, AC 24 kV, 25 kA, 359 x 25.4 mm, Buffering, BS, IEC, geen slagstift