Belgiƫ Nederlands
EATON
110 Resultaten
VT zekeringelement, Middenspanning, 2 A, AC 1100 V, 50 kA, 1", 86 x 25.4 mm, Buffering, BS, IEC
VT zekeringelement, Middenspanning, 6.3 A, AC 1100 V, 50 kA, 1", 86 x 25.4 mm, Buffering, BS, IEC
VT zekeringelement, 3.15 A, AC 12 kV, 45 kA, 195 x 25.4 mm, Buffering, BS, IEC
VT zekeringelement, Middenspanning, 3 A, AC 12 kV, 45 kA, 1", 195 x 25.4 mm, Buffering, BS, IEC
VT zekeringelement, Middenspanning, 3.15 A, AC 12 kV, 45 kA, 195 x 25.4 mm, Buffering, BS, IEC
VT zekeringelement, Middenspanning, 3 A, AC 12 kV, 1", 203 x 25.4 mm, Buffering, BS, IEC, ESI, Oliedicht
VT zekeringelement, Middenspanning, 1 A, AC 12 kV, 40 kA, 1", 203 x 25.4 mm, Buffering, BS, IEC, Oliedicht
VT zekeringelement, Middenspanning, 3 A, AC 12 kV, 40 kA, 1", 196 x 25.4 mm, Buffering, BS, IEC
VT zekeringelement, Middenspanning, 0.5 A, AC 12 kV, 197 x 22.2 mm, Buffering, BS, IEC
VT zekeringelement, Middenspanning, 0.62 A, AC 12 kV, 197 x 22.2 mm, Buffering, BS, IEC
VT zekeringelement, Middenspanning, 1 A, AC 12 kV, 197 x 22.2 mm, Buffering, BS, IEC
VT zekeringelement, Middenspanning, 3 A, AC 12 kV, 197 x 22.2 mm, Buffering, BS, IEC
VT zekeringelement, Middenspanning, 0.5 A, AC 15.5 kV, 80 kA, 327 x 41.3 mm, Buffering, IEC, US, Type E, 0,5E
VT zekeringelement, Middenspanning, 1 A, AC 15.5 kV, 80 kA, 327 x 41.3 mm, Buffering, IEC, US, Type E, 1E
VT zekeringelement, Middenspanning, 5 A, AC 15.5 kV, 80 kA, 327 x 41.3 mm, Buffering, IEC, UL, Type E, 5E
VT zekeringelement, Middenspanning, 0.5 A, AC 15.5 kV, 80 kA, 327 x 41.3 mm, Buffering, IEC, US, Type E, 0,5E
VT zekeringelement, Middenspanning, 2 A, AC 15.5 kV, 80 kA, 327 x 41.3 mm, Buffering, IEC, US, Type E, 2E
VT zekeringelement, Middenspanning, 3.15 A, AC 17.5 kV, 35 kA, 359 x 25.4 mm, Buffering, BS, IEC
VT zekeringelement, Middenspanning, 3.15 A, AC 3.6 kV, 45 kA, BS88, 25.4 x 195 mm, Buffering, BS, IEC
VT zekeringelement, Middenspanning, 10 A, AC 3.6 kV, 50 kA, 25.4 x 195 mm, Buffering, BS, IEC