United Arab Emirates English
EATON
380 Results
Proximity switch, E57 Global Series, 1 N/O, 3-wire, 10 - 30 V DC, M12 x 1 mm, Sn= 2 mm, Flush, PNP, Metal, 2 m connection cable
Fixing bracket, L form, intelli
Proximity switch, optical, long range 35cm, 4L, 10-30VDC, PNP, M8
Proximity switch, optical, long range 6m, 4L, 10-30VDC, PNP, cable
Proximity Sensor, HxWxD=53x31x80mm, analog, Sn=0.3-4.0m, 15-30VDC, 0-10V, 2 PNP, M12
E57P performance short body series, 1 NC, 3-wire, 10 – 48 V DC, M12 x 1 mm, Sn= 4 mm, Flush, NPN, Stainless steel, Plug-in connection M12 x 1
E57P performance short body series, 1 N/O, 3-wire, 10 – 48 V DC, M12 x 1 mm, Sn= 4 mm, Flush, NPN, Stainless steel, 2 m connection cable
E57P performance short body series, 1 N/O, 3-wire, 10 – 48 V DC, M12 x 1 mm, Sn= 4 mm, Flush, PNP, Stainless steel, 2 m connection cable
E57P performance short body series, 1 N/O, 3-wire, 10 – 48 V DC, M12 x 1 mm, Sn= 4 mm, Flush, PNP, Stainless steel, Plug-in connection M12 x 1
E57P performance short body series, 1 NC, 3-wire, 10 – 48 V DC, M12 x 1 mm, Sn= 8 mm, Non-flush, NPN, Stainless steel, Plug-in connection M12 x 1
E57P performance short body series, 1 N/O, 3-wire, 10 – 48 V DC, M12 x 1 mm, Sn= 8 mm, Non-flush, NPN, Stainless steel, 2 m connection cable
E57P performance short body series, 1 N/O, 3-wire, 10 – 48 V DC, M12 x 1 mm, Sn= 8 mm, Non-flush, NPN, Stainless steel, Plug-in connection M12 x 1
E57P performance short body series, 1 NC, 3-wire, 10 – 48 V DC, M12 x 1 mm, Sn= 8 mm, Non-flush, PNP, Stainless steel, 2 m connection cable
E57P performance short body series, 1 N/O, 3-wire, 10 – 48 V DC, M12 x 1 mm, Sn= 8 mm, Non-flush, PNP, Stainless steel, 2 m connection cable
E57P performance short body series, 1 NC, 3-wire, 10 – 48 V DC, M18 x 1 mm, Sn= 8 mm, Flush, NPN, Stainless steel, 2 m connection cable
E57P performance short body series, 1 NC, 3-wire, 10 – 48 V DC, M18 x 1 mm, Sn= 8 mm, Flush, NPN, Stainless steel, Plug-in connection M12 x 1
E57P performance short body series, 1 NC, 3-wire, 10 – 48 V DC, M18 x 1 mm, Sn= 8 mm, Flush, PNP, Stainless steel, 2 m connection cable
E57P performance short body series, 1 N/O, 3-wire, 10 – 48 V DC, M18 x 1 mm, Sn= 8 mm, Flush, PNP, Stainless steel, 2 m connection cable
E57P performance short body series, 1 NC, 3-wire, 10 – 48 V DC, M18 x 1 mm, Sn= 12 mm, Non-flush, NPN, Stainless steel, 2 m connection cable
E57P performance short body series, 1 NC, 3-wire, 10 – 48 V DC, M18 x 1 mm, Sn= 12 mm, Non-flush, NPN, Stainless steel, Plug-in connection M12 x 1