SmartWire-DT
Number of products: 3
Reset selection
Add item to watchlist


Product range
Basic function
FunctionWith SmartWire-DT master interface
Additional field bus interfaces
Ethernet
Web-server
OPC Server
Remote Server
Amount Photo Part no. Catalog No. Short Text Std. pack Accessories
          Del. unit Std. pack  
XC-152-E3-11 167850 Compact PLC, 24 V DC, ethernet, RS232, SWDT 1 1
XC-152-E6-11 167851 Compact PLC, 24 V DC, ethernet, RS232, RS485, CAN, SWDT 1 1
XC-152-E8-11 167852 Compact PLC, 24 V DC, ethernet, RS232, RS485, PROFIBUS DP, SWDT 1 1