Motor protective circuit-breakers
Number of products: 4
Reset selection
Add item to watchlist


Product range
Subrange
Connection techniqueScrew terminals
Degree of ProtectionIP65
Amount Photo Part no. Catalog No. Short Text Std. pack
          Del. unit Std. pack
NAS63-CI-1 168106 Mains and system-protection device combination in the housing, 63A, 4p 1 1
NAS80-CI-1 168107 Mains and system-protection device combination in the housing, 80A, 4p 1 1
NAS125-CI-1-K95 168110 Mains and system-protection device combination in the housing, + terminals K95, 125A, 4p 1 1
NAS160-CI-1-K95 168111 Mains and system-protection device combination in the housing, + terminals K95, 160A, 4p 1 1