(Safety) position switches
Number of products: 2
Reset selection
Add item to watchlist


Basic function
Product range
Part group reference
Ambient temperature
DescriptionVisual status indication
comparable with positive opening function
Device goes into safe state on high interference.
Can be used in safety circuits
partly short-circuit proof
Restart after reset
Individual operating point adjustment
FeaturesBasic device, expandable
HousingInsulated material
Connection typeCage Clamp
Amount Photo Part no. Catalog No. Short Text Std. pack Accessories N/O = Normally open N/C = Normally closed
          Del. unit Std. pack    
LSE-11 266121 Safety position switch, LSE, Position switch with electronically adjustable operating point, Basic device, expandable, 1 N/O, 1 NC, Yellow, Insulated material, Cage Clamp, -25 - +70 °C 1 2 1 N/O 1 NC
LSE-02 266122 Safety position switch, LSE, Position switch with electronically adjustable operating point, Basic device, expandable, 2 NC, Yellow, Insulated material, Cage Clamp, -25 - +70 °C 1 2   2 NC