Number of products: 92
Show hits
Reset selection
Add item to watchlist


Product range
Motor rating AC-3, 400 V [kW]
Conventional thermal current Ith = Ie AC-1, 60 °C [A], open
Connection to SmartWire-DT
Application
Rated operational current; AC-3; 380 400 V
Actuating voltage
Subrange
Conventional thermal current Ith = Ie AC-1, 40 °C [A], open
Number of poles
Utilization category
Conventional thermal current Ith = Ie AC-1, 50 °C [A], open
Connection technique