Protective devices
Number of products: 17
Show hits
Reset selection
Add item to watchlist


Application
Sensitivity
Basic function
Number of poles
Product range
Rated current
Type
Rated fault current
Amount Photo Part no. Catalog No. Short Text Std. pack Rated current Rated fault current Trip [A] Rated short-circuit strength
          Del. unit Std. pack     Tripping  
              In
A
IΔN
A
s… Icn
kA
dRCM-25/4/003-G/A+ 120834 Digital residual current circuit-breaker, 25A, 4p, 30mA, type G/A 1 1 25 0.03 Short time-delayed 10
dRCM-25/4/03-G/A+ 120835 Digital residual current circuit-breaker, 25A, 4p, 300mA, type G/A 1 1 25 0.3 Short time-delayed 10
dRCM-40/4/003-G/A+ 120836 Digital residual current circuit-breaker, 40A, 4p, 30mA, type G/A 1 1 40 0.03 Short time-delayed 10
dRCM-40/4/03-G/A+ 120837 Digital residual current circuit-breaker, 40A, 4p, 300mA, type G/A 1 1 40 0.3 Short time-delayed 10
dRCM-63/4/003-G/A+ 120838 Digital residual current circuit-breaker, 63A, 4p, 30mA, type G/A 1 1 63 0.03 Short time-delayed 10
dRCM-63/4/03-G/A+ 120839 Digital residual current circuit-breaker, 63A, 4p, 300mA, type G/A 1 1 63 0.3 Short time-delayed 10
dRCM-80/4/003-G/A+ 120840 Digital residual current circuit-breaker, 80A, 4p, 30mA, type G/A 1 1 80 0.03 Short time-delayed 10
dRCM-80/4/03-G/A+ 120841 Digital residual current circuit-breaker, 80A, 4p, 300mA, type G/A 1 1 80 0.3 Short time-delayed 10
dRCM-63/4/003-R+ 120842 Digital residual current circuit-breaker, 63A, 4p, 30mA, type R 1 1 63 0.03 Short time-delayed 10
dRCM-40/4/03-S/A+ 120843 Digital residual current circuit-breaker, 40A, 4p, 300mA, type S/A 1 1 40 0.3 selective switch off 10
dRCM-63/4/03-S/A+ 120844 Digital residual current circuit-breaker, 63A, 4p, 300mA, type S/A 1 1 63 0.3 selective switch off 10
dRCM-80/4/03-S/A+ 120845 Digital residual current circuit-breaker, 80A, 4p, 300mA, type S/A 1 1 80 0.3 selective switch off 10
dRCM-63/4/003-U+ 120846 Digital residual current circuit-breaker, 63A, 4p, 30mA, type U 1 1 63 0.03 Short time-delayed 10
dRCM-63/4/03-U+ 120847 Digital residual current circuit-breaker, 63A, 4p, 300mA, type U 1 1 63 0.3 selective switch off 10
dRCM-80/4/03-U+ 120848 Digital residual current circuit-breaker, 80A, 4p, 300mA, type U 1 1 80 0.3 selective switch off 10
dRCM-40/4/003-U+ 120850 Digital residual current circuit-breaker, 40A, 4p, 30mA, type U 1 1 40 0.03 Short time-delayed 10
dRCM-40/4/03-U+ 120851 Digital residual current circuit-breaker, 40A, 4p, 300mA, type U 1 1 40 0.3 selective switch off 10



Add article number to parts list
Compare selected items
Add selected item to watchlist