Control relays, multi-function-displays
Number of products: 20
Show hits
Reset selection
Add item to watchlist


Product range
Inputs expansion (number)
Subrange
Outputs expansion (number)
Basic function
Supply voltage
Amount Photo Part no. Catalog No. Short Text Std. pack Accessories Supply voltage Inputs Outputs For use with Connection type
          Del. unit Std. pack     Digital Type Outputs Relay 10 A (UL) Transistor    
                      Number        
ZB4-101-GF1 061360 Fixing bracket for easy, EC4P, ES4P, MFD-CP8/CP10, XC-152 9 9             easy…, MFD…
easyE4
XC152
PS4…, EM4…
LE4…
ZEV
 
EASY800-USB-CAB 106408 Programming cable, easy800/MFD-CP8/CP10/EC4P, USB, 2m 1 1               easy800
MFD-…-CP8
MFD-…-CP10
EC4P
ES4P
 
EASY-M-512K 134969 Memory card for MFD-CP10, 512 kB 1 1               MFD-CP10...  
ZB4-209-DS2 206982 Data plug Sub-D (pins), 9pole 1 1               PROFIBUS-DP  
EASY620-DC-TE 212313 I/O expansion, 24 V DC, 12DI, 8DO-Trans, easyLink 1 1 24 V DC 12 Transistor 8   8 easy700
easy800
EC4P
MFD-CP8..
screw terminal
EASY618-AC-RE 212314 I/O expansion, 240VAC, 12DI, 6DO relays, easyLink 1 1 100 - 240 V AC 12 Relay 6 6   easy700
easy800
EC4P
MFD-CP8..
screw terminal
EASY205-ASI 221598 Bus module, AS-Interface, 24 V DC, 4DI, 4DO, addressable 0-31, easyLink 1 1             easy700
easy800
EC4P
MFD-CP8..
ES4P
screw terminal
EASY256-HCI 231168 Interferrence-suppression device with cable lengths up to 100m, 6-channel, for 115/230VAC inputs 1 1             easy…-AC…
MFD…-AC…
 
EASY618-DC-RE 232112 I/O expansion, 24 V DC, 12DI, 6DO relays, easyLink 1 1 24 V DC 12 Relay 6 6   easy700
easy800
EC4P
MFD-CP8..
screw terminal
EASY800-PC-CAB 256277 Programming cable easy800/MFD-CP8/CP10/ES4P, RS232, 2m 1 1               easy800
MFD-…-CP8
MFD-…-CP10
ES4P
 
EASY-M-256K 256279 Memory card for easy800-standard/MFD-CP8, 256kB 1 1               easy800
MFD-…-CP8
 
EASY-NT-RJ45 256280 Plug connectors for easyNet, RJ45, 8p 1 10               easyNet  
EASY-NT-R 256281 Bus termination resistor for easyNet, RJ45, 8p, 124 Ohm 2 2               easyNet
DX-SPL-RJ45-2SL-1PL
 
EASY-NT-30 256283 Connecting cable for networking devices via easyNet, 2xRJ45, 30cm 1 1               easy800
MFD-…-CP8…
 
EASY-NT-80 256284 Connecting cable for networking devices via easyNet, 2xRJ45, 80cm 1 1               easy800
MFD-…-CP8…
 
EASY-NT-150 256285 Connecting cable for networking devices via easyNet, 2xRJ45, 150cm 1 1               easy800
MFD-…-CP8…
 
MFD-TS-144 274090 Mounting rail for mounting MFD-CP8/CP10 with MFD-80 and easy-expansion (2HP) 1 1               easy200  
MFD-CP4-500 274094 Communication module/power supply unit for remote text display, 24 V DC, for easy500/700 1 1   24 V DC           easy500
easy700
screw terminal
MFD-CP4-800 274095 Communication module/power supply unit for remote text display, 24 V DC, easy800/EC4P/ES4P 1 1   24 V DC           easy800
ES4P
screw terminal
EASY800-MO-CAB 286079 Modem cable, easy800/MFD-CP8/CP10/EC4P, SUB-D, 2m 1 1               easy800
MFD-CP8
EC4P
ES4P