Number of products: 5
Reset selection
Add item to watchlist


Product range
Function
Built-in interfaces
24 V DC power supply
Slot for memory card
RUN/STOP switch and LED displays
OPC Server
cULus approval
Marine approvals
Integrated Web serveryes
Slotsfor SD card: 1
Amount Photo Part no. Catalog No. Short Text Std. pack Accessories Function Built-in interfaces
          Del. unit Std. pack    
XC-152-D8-11 167849 Compact PLC, 24 V DC, ethernet, RS232, RS485, PROFIBUS DP 1 1 Additional field bus interfaces
Web-server
OPC Server
Remote Server
1 x Ethernet 10/100 Mbps
1 x USB device 2.0
1 x USB host 2.0
1 x RS232
1 x RS485
1 x PROFIBUS/MPI
XC-152-E3-11 167850 Compact PLC, 24 V DC, ethernet, RS232, SWDT 1 1 With SmartWire-DT master interface
Additional field bus interfaces
Ethernet
Web-server
OPC Server
Remote Server
1 x Ethernet 10/100 Mbps
1 x USB device 2.0
1 x USB host 2.0
1 x RS232
1 x SmartWire-DT
XC-152-E6-11 167851 Compact PLC, 24 V DC, ethernet, RS232, RS485, CAN, SWDT 1 1 With SmartWire-DT master interface
Additional field bus interfaces
Ethernet
Web-server
OPC Server
Remote Server
1 x Ethernet 10/100 Mbps
1 x USB device 2.0
1 x USB host 2.0
1 x RS485
1 x CANopen®/easyNet
1 x SmartWire-DT
XC-152-E8-11 167852 Compact PLC, 24 V DC, ethernet, RS232, RS485, PROFIBUS DP, SWDT 1 1 With SmartWire-DT master interface
Additional field bus interfaces
Ethernet
Web-server
OPC Server
Remote Server
1 x Ethernet 10/100 Mbps
1 x USB device 2.0
1 x USB host 2.0
1 x RS485
1 x PROFIBUS/MPI
1 x SmartWire-DT
XC-152-D6-11 167855 Compact PLC, 24 V DC, ethernet, RS232, RS485, CAN 1 1 Additional field bus interfaces
Web-server
OPC Server
Remote Server
1 x Ethernet 10/100 Mbps
1 x USB device 2.0
1 x USB host 2.0
1 x RS232
1 x RS485
1 x CANopen®/easyNet