Number of products: 8
Reset selection
Add item to watchlist


Product range
Function
Built-in interfaces
Expandable: Inputs/outputs and bus systems
individual laser inscription possible with EC4-COMBINATION-*
Digital input countDigital:12; of which can be used as analog: 4
Amount Photo Part no. Catalog No. Short Text Std. pack Accessories Description Quantity of outputs Built-in interfaces
          Del. unit Std. pack    
EC4P-221-MTXD1 106391 Compact PLC, 24 V DC, 12DI(of 4AI), 8DO(T), CAN, display 1 1 easyNet/CANopen® on board Transistor: 8 CANopen®, easyNet, easyLink, RS232
EC4P-221-MTXX1 106392 Compact PLC, 24 V DC, 12DI(of 4AI), 8DO(T), CAN 1 1 easyNet/CANopen® on board Transistor: 8 CANopen®, easyNet, easyLink, RS232
EC4P-221-MTAD1 106395 Compact PLC, 24 V DC, 12DI(of 4AI), 8DO(T), 1AO, CAN, display 1 1 easyNet/CANopen® on board Transistor: 8; analog: 1 CANopen®, easyNet, easyLink, RS232
EC4P-221-MTAX1 106396 Compact PLC, 24 V DC, 12DI(of 4AI), 8DO(T), 1AO, CAN 1 1 easyNet/CANopen® on board Transistor: 8; analog: 1 CANopen®, easyNet, easyLink, RS232
EC4P-222-MTXD1 106399 Compact PLC, 24 V DC, 12DI(of 4AI), 8DO(T), ethernet, CAN, display 1 1 easyNet/CANopen® and Ethernet on board Transistor: 8 CANopen®, easyNet, easyLink, Ethernet, RS232
EC4P-222-MTXX1 106400 Compact PLC, 24 V DC, 12DI(of 4AI), 8DO(T), ethernet, CAN 1 1 easyNet/CANopen® and Ethernet on board Transistor: 8 CANopen®, easyNet, easyLink, Ethernet, RS232
EC4P-222-MTAD1 106403 Compact PLC, 24 V DC, 12DI(of 4AI), 8DO(T), 1AO, ethernet, CAN, display 1 1 easyNet/CANopen® and Ethernet on board Transistor: 8; analog: 1 CANopen®, easyNet, easyLink, Ethernet, RS232
EC4P-222-MTAX1 106404 Compact PLC, 24 V DC, 12DI(of 4AI), 8DO(T), 1AO, ethernet, CAN 1 1 easyNet/CANopen® and Ethernet on board Transistor: 8; analog: 1 CANopen®, easyNet, easyLink, Ethernet, RS232