Number of products: 8
Reset selection
Add item to watchlist


Product range
Connection to SmartWire-DT
Part group reference (e.g. DIL)
 
Mushroom head
Basic function
Colour
Base
Design
Amount Photo Part no. Catalog No. Short Text Std. pack Accessories RMQ design Mounting hole diameter   Degree of Protection Illumination Diameter Connection to SmartWire-DT Mushroom head Base
          Del. unit Std. pack    
               
 

mm
     
mm
     
M22S-PV 225528 HALT/STOP-Button, RMQ-Titan, Mushroom-shaped, 38 mm, Non-illuminated, Pull-to-release function, Black, yellow, RAL 9005 1 5 Classical 22.5 Pull-to-release function IP66, IP69 Non-illuminated 38 yes
with SWD-RMQ connections
Black yellow
M22S-PVL 230962 HALT/STOP-Button, RMQ-Titan, Mushroom-shaped, 38 mm, Illuminated with LED element, Pull-to-release function, Black, yellow, RAL 9005 1 5 Classical 22.5 Pull-to-release function IP66, IP67, IP69 Illuminated with LED element 38 yes
with SWD-RMQ connections
Black yellow
Q25PV-S 257063 Emergency-stop/emergency stop pushbutton, black, maintained 1 5 Square 16 Pull-to-release function IP65 Non-illuminated 28 no Black  
Q25LPV-S 257064 Emergency-stop/emergency stop illuminated pushbutton, black, maintained 1 5 Square 16 Pull-to-release function IP65 Illuminated 28 no Black  
M22S-PVT 271499 HALT/STOP-Button, RMQ-Titan, Mushroom-shaped, 38 mm, Non-illuminated, Turn-to-release function, Black, yellow, RAL 9005 1 5 Classical 22.5 Turn-to-release function IP66, IP67, IP69 Non-illuminated 38 yes
with SWD-RMQ connections
Black yellow
M22S-PVLT 271540 HALT/STOP-Button, RMQ-Titan, Mushroom-shaped, 38 mm, Illuminated with LED element, Turn-to-release function, Black, yellow, RAL 9005 1 5 Classical 22.5 Turn-to-release function IP66, IP67, IP69 Illuminated with LED element 38 yes
with SWD-RMQ connections
Black yellow
M22Y-PVT 147403 HALT/STOP-Button, RMQ-Titan, Mushroom-shaped, 38 mm, Non-illuminated, Turn-to-release function, yellow, yellow, RAL 9005 1 5 Classical 22.5 Turn-to-release function IP66, IP67, IP69 Non-illuminated 38 yes
with SWD-RMQ connections
yellow yellow
M22SG-PVT 150649 HALT/STOP-Button, RMQ-Titan, Mushroom-shaped, 38 mm, Non-illuminated, Turn-to-release function, Black, green, RAL 9005 1 5 Classical 22.5 Turn-to-release function IP66, IP67, IP69 Non-illuminated 38 yes
with SWD-RMQ connections
Black green