Control relays, multi-function-displays
Number of products: 4
Reset selection
Add item to watchlist


Product range
Inputs expansion (number)
Subrange
Outputs expansion (number)
Basic function
Supply voltage
Connection typescrew terminal
Amount Photo Part no. Catalog No. Short Text Std. pack Accessories Supply voltage Inputs Outputs For use with
          Del. unit Std. pack     Digital Type Outputs Relay 10 A (UL) Transistor  
                      Number      
EASY620-DC-TE 212313 I/O expansion, 24 V DC, 12DI, 8DO-Trans, easyLink 1 1 24 V DC 12 Transistor 8   8 easy700
easy800
EC4P
MFD-CP8..
EASY618-AC-RE 212314 I/O expansion, 240VAC, 12DI, 6DO relays, easyLink 1 1 100 - 240 V AC 12 Relay 6 6   easy700
easy800
EC4P
MFD-CP8..
EASY205-ASI 221598 Bus module, AS-Interface, 24 V DC, 4DI, 4DO, addressable 0-31, easyLink 1 1             easy700
easy800
EC4P
MFD-CP8..
ES4P
EASY618-DC-RE 232112 I/O expansion, 24 V DC, 12DI, 6DO relays, easyLink 1 1 24 V DC 12 Relay 6 6   easy700
easy800
EC4P
MFD-CP8..