Control relays, multi-function-displays
Number of products: 12
Reset selection
Add item to watchlist


Product range
Outputs basic unit (number)
Basic function
Supply voltage
Display
Inputs basic unit (number)
Amount Photo Part no. Catalog No. Short Text Std. pack Accessories Supply voltage Inputs Outputs Software Display
          Del. unit Std. pack     Digital of which can be used as analog Type Outputs Relay 10 A (UL) Transistor    
                        Number        
EASY512-AB-RC 274101 Control relay, 24VAC, 8DI(2AI), 4DO relays, display, time 1 1 24 V AC 8 2 Relay 4 4   EASY-SOFT-BASIC/-PRO with display, with keypad
EASY512-AB-RCX 274102 Control relay, 24VAC, 8DI(2AI), 4DO relays, time 1 1 24 V AC 8 2 Relay 4 4   EASY-SOFT-BASIC/-PRO without display, without keypad
EASY512-AC-R 274103 Control relay, 100-240VAC, 8DI, 4DO relays, display 1 1 100 - 240 V AC 8   Relay 4 4   EASY-SOFT-BASIC/-PRO with display, with keypad
EASY512-AC-RC 274104 Control relay, 100-240VAC, 8DI, 4DO relays, display, time 1 1 100 - 240 V AC 8   Relay 4 4   EASY-SOFT-BASIC/-PRO with display, with keypad
EASY512-AC-RCX 274105 Control relay, 100-240VAC, 8DI, 4DO relays, time 1 1 100 - 240 V AC 8   Relay 4 4   EASY-SOFT-BASIC/-PRO without display, without keypad
EASY512-DA-RC 274106 Control relay, 12 V DC, 8DI(2AI), 4DO relays, display, time 1 1 12 V DC 8 2 Relay 4 4   EASY-SOFT-BASIC/-PRO with display, with keypad
EASY512-DA-RCX 274107 Control relay, 12 V DC, 8DI(2AI), 4DO relays, time 1 1 12 V DC 8 2 Relay 4 4   EASY-SOFT-BASIC/-PRO without display, without keypad
EASY512-DC-R 274108 Control relay, 24 V DC, 8DI(2AI), 4DO relays, display 1 1 24 V DC 8 2 Relay 4 4   EASY-SOFT-BASIC/-PRO with display, with keypad
EASY512-DC-RC 274109 Control relay, 24 V DC, 8DI(2AI), 4DO relays, display, time 1 1 24 V DC 8 2 Relay 4 4   EASY-SOFT-BASIC/-PRO with display, with keypad
EASY512-DC-RCX 274110 Control relay, 24 V DC, 8DI(2AI), 4DO relays, time 1 1 24 V DC 8 2 Relay 4 4   EASY-SOFT-BASIC/-PRO without display, without keypad
EASY512-DC-TC 274111 Control relay, 24 V DC, 8DI(2AI), 4DO-Trans, display, time 1 1 24 V DC 8 2 Transistor 4   4 EASY-SOFT-BASIC/-PRO with display, with keypad
EASY512-DC-TCX 274112 Control relay, 24 V DC, 8DI(2AI), 4DO-Trans, time 1 1 24 V DC 8 2 Transistor 4   4 EASY-SOFT-BASIC/-PRO without display, without keypad



Add article number to parts list
Compare selected items
Add selected item to watchlist