Motor protective circuit-breakers
Number of products: 15
Reset selection
Add item to watchlist


Product range
Basic function
Connection techniqueScrew terminals
Amount Photo Part no. Catalog No. Short Text Std. pack Accessories Setting range of overload releases 220 V 230 V 380 V 400 V 440 V 500 V 660 V 690 V Rated uninterrupted current = rated operational current Non-delayed
          Del. unit Std. pack    
               
Ir
A
P
kW
P
kW
P
kW
P
kW
P
kW
Iu = Ie
A
Irm
A
PKZM01-0,16 278475 Motor-protective circuit-breaker, 660 V 690 V: 0.06 kW, Ir= 0.1 - 0.16 A, IP20 1 1 0.1 - 0.16         0.06 0.16 2.2
PKZM01-0,25 278476 Motor-protective circuit-breaker, 660 V 690 V: 0.12 kW, Ir= 0.16 - 0.25 A, IP20 1 1 0.16 - 0.25   0.06 0.06 0.06 0.12 0.25 3.5
PKZM01-0,4 278477 Motor-protective circuit-breaker, 660 V 690 V: 0.18 kW, Ir= 0.25 - 0.4 A, IP20 1 1 0.25 - 0.4 0.06 0.09 0.12 0.12 0.18 0.4 5.6
PKZM01-0,63 278478 Motor-protective circuit-breaker, 660 V 690 V: 0.25 kW, Ir= 0.4 - 0.63 A, IP20 1 1 0.4 - 0.63 0.09 0.12 0.18 0.25 0.25 0.63 8.8
PKZM01-1 278479 Motor-protective circuit-breaker, 660 V 690 V: 0.55 kW, Ir= 0.63 - 1 A, IP20 1 1 0.63 - 1 0.12 0.25 0.25 0.37 0.55 1 14
PKZM01-1,6 278480 Motor-protective circuit-breaker, 660 V 690 V: 1.1 kW, Ir= 1 - 1.6 A, IP20 1 1 1 - 1.6 0.25 0.55 0.55 0.75 1.1 1.6 22
PKZM01-2,5 278481 Motor-protective circuit-breaker, 660 V 690 V: 1.5 kW, Ir= 1.6 - 2.5 A, IP20 1 1 1.6 - 2.5 0.37 0.75 1.1 1.1 1.5 2.5 35
PKZM01-4 278482 Motor-protective circuit-breaker, 660 V 690 V: 3 kW, Ir= 2.5 - 4 A, IP20 1 1 2.5 - 4 0.75 1.5 1.5 2.2 3 4 56
PKZM01-6,3 278483 Motor-protective circuit-breaker, 660 V 690 V: 4 kW, Ir= 4 - 6.3 A, IP20 1 1 4 - 6.3 1.1 2.2 3 3 4 6.3 88
PKZM01-10 278484 Motor-protective circuit-breaker, 660 V 690 V: 7.5 kW, Ir= 6.3 - 10 A, IP20 1 1 6.3 - 10 2.2 4 4 4 7.5 10 140
PKZM01-12 278485 Motor-protective circuit-breaker, 660 V 690 V: 11 kW, Ir= 8 - 12 A, IP20 1 1 8 - 12 3 5.5 5.5 5.5 11 12 168
PKZM01-20 283383 Motor-protective circuit-breaker, 660 V 690 V: 15 kW, Ir= 16 - 20 A, IP20 1 1 16 - 20 5.5 9 11 12.5 15 20  
PKZM01-16 283390 Motor-protective circuit-breaker, 660 V 690 V: 12.5 kW, Ir= 10 - 16 A, IP20 1 1 10 - 16 4 7.5 9 9 12.5 16 224
PKZM01-25 288893 Motor-protective circuit-breaker, 660 V 690 V: 22 kW, Ir= 20 - 25 A, IP20 1 1 20 - 25 5.5 12.5 12.5 15 22 25  
PKZM01-12-G 286088 Motor-protective circuit-breaker, 660 V 690 V: 11 kW, Ir= 8 - 12 A, IP20 1 1     3 5.5 5.5 5.5 11 12