Safety relays, electronic safety relays
Number of products: 1
Reset selection
Add item to watchlist


Product range
Basic function
Function1-channel
2-channel
Automatic or manual start
Start button monitoring
Supply voltage24 V DC
24 V AC, 50/60 Hz
24 V AC/DC - 230 V AC/DC, 50/60 Hz
115 V AC, 50/60 Hz
230 V AC, 50/60 Hz Us
Number of enabling paths to EN 60204-1 Stop functions categoryEnable current paths to IEC/EN 60204-1 Stop category 03
Signal current paths1
Amount Photo Part no. Catalog No. Short Text Std. pack Accessories
          Del. unit Std. pack  
ESR5-NO-31-UC 191796 Safety relay emergency stop/protective door/light curtain monitoring with wide range input, 24 V-230 VDC/AC 1 1