Number of products: 7
Reset selection
Add item to watchlist


Product range
Part group reference (e.g. DIL)
Basic function
Connection to SmartWire-DTno
Amount Photo Part no. Catalog No. Short Text Std. pack Function Degree of Protection Colour enclosure N/C = Normally closed N/O = Normally open
          Del. unit Std. pack  
FAK-COMBINATION 2010763   1     None      
FAK-S/KC10/I 115963 Palm switch, 1N/O, mushroom black 1 1 momentary IP66, IP67, IP69     1 N/O
FAK-R/KC11/I 229746 Palm switch, 1N/O+1N/C, mushroom red, surface mounting 1 1 momentary IP66, IP67, IP69 Black 1 NC 1 N/O
FAK-R/V/KC01/IY 229747 Palm switch, 1 N/C, emergency switching off, surface mounting 1 1 maintained IP66, IP67, IP69 Black 1 NC  
FAK-R/V/KC11/IY 229748 Palm switch, 1N/O+1N/C, emergency switching off, surface mounting 1 1 maintained IP66, IP67, IP69 Black 1 NC 1 N/O
FAK-S/KC11/I 229749 Palm switch, 1N/O+1N/C, mushroom black, surface mounting 1 1 momentary IP66, IP67, IP69 Black 1 NC 1 N/O
FAK-R/V/KC02/IY 256790 Palm switch, 2 N/C, emergency switching off, surface mounting 1 1 maintained IP66, IP67, IP69 Black 2 NC