Visualisation and Control
Number of products: 1
Reset selection
Add item to watchlist


Product range
Resolution
Function
Accessories
built-in interfaces
Screen diagonal inch
Product rangeXV-102
Display - TypeColor display, TFT
Touch-technologyResistive-Touch
Operating systemWindows CE 5.0 (licence incl.)
PLC-licenceno PLC function possible
License certificates for onboard interfacesnot expandable
built-in interfaces1 x Ethernet 100base-TX/10base-T
1 x USB device
Front typeStandard front with standard membrane (fully enclosed)
Number of colours64 k Colours
ResolutionQVGA
320 x 240 Pixel
Portrait formatyes
ModelInsulating enclosure and front plate
UtilizationFlush mounting
Memory card automationOptionally with SD card -> article no. 139807
Slotsfor SD card: 1
Pluggable communication cards (optional)no
Amount Photo Part no. Catalog No. Short Text Std. pack Accessories
          Del. unit Std. pack  
XV-102-A0-35TQRB-1E4 198513 Touch display for easyE4, 24 V DC, 3.5z, TFTcolor, ethernet 1 1