(Safety) position switches
Number of products: 20
Show hits
Reset selection
Add item to watchlist


Basic function
Ambient temperature
Product range
Part group reference
Connection type
DescriptionReed contacts
Amount Photo Part no. Catalog No. Short Text Std. pack N/O = Normally open N/C = Normally closed Connection type
          Del. unit Std. pack  
RS2-02-C3 177286 Safety switch, RS, 2 NC, Reed contacts, Ue 24 V DC, -10 - +55 °C, Plastic, 3 m connection cable, Sn 8 - 19 mm 1 1   2 NC 3 m connection cable
RS2-11-C3 177287 Safety switch, RS, 1 N/O, 1 NC, Reed contacts, Ue 24 V DC, -10 - +55 °C, Plastic, 3 m connection cable, Sn 8 - 19 mm 1 1 1 N/O 1 NC 3 m connection cable
RS2-12-C3 177288 Safety switch, RS, 1 N/O, 2 NC, Reed contacts, Ue 24 V DC, -10 - +55 °C, Plastic, 3 m connection cable, Sn 8 - 19 mm 1 1 1 N/O 2 NC 3 m connection cable
RS2-02-Q4 177289 Safety switch, RS, 2 NC, Reed contacts, Ue 24 V DC, -10 - +55 °C, Plastic, Connecting cable 150 mm with plug connection M12 x 1, Sn 8 - 19 mm 1 1   2 NC Connecting cable 150 mm with plug connection M12 x 1
RS2-11-Q4 177290 Safety switch, RS, 1 N/O, 1 NC, Reed contacts, Ue 24 V DC, -10 - +55 °C, Plastic, Connecting cable 150 mm with plug connection M12 x 1, Sn 8 - 19 mm 1 1 1 N/O 1 NC Connecting cable 150 mm with plug connection M12 x 1
RS2-12-Q6 177291 Safety switch, RS, 1 N/O, 2 NC, Reed contacts, Ue 24 V DC, -10 - +55 °C, Plastic, Connecting cable 150 mm with plug connection M12 x 1, Sn 8 - 19 mm 1 1 1 N/O 2 NC Connecting cable 150 mm with plug connection M12 x 1
RS2R-02-C3 177292 Safety switch, RS, 2 NC, Reed contacts, Ue 24 V DC, -10 - +55 °C, Plastic, 3 m connection cable, Sn 8 - 19 mm, R 1 1   2 NC 3 m connection cable
RS2R-11-C3 177293 Safety switch, RS, 1 N/O, 1 NC, Reed contacts, Ue 24 V DC, -10 - +55 °C, Plastic, 3 m connection cable, Sn 8 - 19 mm, R 1 1 1 N/O 1 NC 3 m connection cable
RS2R-12-C3 177294 Safety switch, RS, 1 N/O, 2 NC, Reed contacts, Ue 24 V DC, -10 - +55 °C, Plastic, 3 m connection cable, Sn 8 - 19 mm, R 1 1 1 N/O 2 NC 3 m connection cable
RS2R-02-Q4 177295 Safety switch, RS, 2 NC, Reed contacts, Ue 24 V DC, -10 - +55 °C, Plastic, Connecting cable 150 mm with plug connection M12 x 1, Sn 8 - 19 mm, R 1 1   2 NC Connecting cable 150 mm with plug connection M12 x 1
RS2R-11-Q4 177296 Safety switch, RS, 1 N/O, 1 NC, Reed contacts, Ue 24 V DC, -10 - +55 °C, Plastic, Connecting cable 150 mm with plug connection M12 x 1, Sn 8 - 19 mm, R 1 1 1 N/O 1 NC Connecting cable 150 mm with plug connection M12 x 1
RS2R-12-Q6 177297 Safety switch, RS, 1 N/O, 2 NC, Reed contacts, Ue 24 V DC, -10 - +55 °C, Plastic, Connecting cable 150 mm with plug connection M12 x 1, Sn 8 - 19 mm, R 1 1 1 N/O 2 NC Connecting cable 150 mm with plug connection M12 x 1
RS2-02-C10 177300 Safety switch, RS, 2 NC, Reed contacts, Ue 24 V DC, -10 - +55 °C, Plastic, 10 m connection cable, Sn 8 - 19 mm 1 1   2 NC 10 m connection cable
RS2-11-C10 177301 Safety switch, RS, 1 N/O, 1 NC, Reed contacts, Ue 24 V DC, -10 - +55 °C, Plastic, 10 m connection cable, Sn 8 - 19 mm 1 1 1 N/O 1 NC 10 m connection cable
RS2-12-C10 177302 Safety switch, RS, 1 N/O, 2 NC, Reed contacts, Ue 24 V DC, -10 - +55 °C, Plastic, 10 m connection cable, Sn 8 - 19 mm 1 1 1 N/O 2 NC 10 m connection cable
RS2R-02-C10 177303 Safety switch, RS, 2 NC, Reed contacts, Ue 24 V DC, -10 - +55 °C, Plastic, 10 m connection cable, Sn 8 - 19 mm, R 1 1   2 NC 10 m connection cable
RS2R-11-C10 177304 Safety switch, RS, 1 N/O, 1 NC, Reed contacts, Ue 24 V DC, -10 - +55 °C, Plastic, 10 m connection cable, Sn 8 - 19 mm, R 1 1 1 N/O 1 NC 10 m connection cable
RS2R-12-C10 177305 Safety switch, RS, 1 N/O, 2 NC, Reed contacts, Ue 24 V DC, -10 - +55 °C, Plastic, 10 m connection cable, Sn 8 - 19 mm, R 1 1 1 N/O 2 NC 10 m connection cable
RS4-02-Q4 177298 Non-contacting safety switch RS-Titan 1 1   2 NC Connecting cable 150 mm with plug connection M12 x 1
RS4-12-Q6 177299 Non-contacting safety switch RS-Titan 1 1 1 N/O 2 NC Connecting cable 150 mm with plug connection M12 x 1