PowerXL DG1 Variable frequency drives
Number of products: 202
Show hits
Add item to watchlist


Product Tradename
Frame size
Rated operational power at 380/400 V, 50 Hz
Assigned motor power at 460/480 V, 60 Hz, 3-phase
Product Type
Safety function/level
Rated operational power at 380/400 V, 50 Hz, 3-phase
Braking resistance
Degree of protection
Output voltage (U2)
Rated operational voltage
Protocol
Fitted with:
Rated operational current (Ie) at 150% overload
Assigned motor power at 460/480 V, 60 Hz