HLR Solid State Relays
Number of products: 18
Show hits
Add item to watchlist


Operating voltage - min.
Rated operational current (Ie) at AC-51
Number of phases
Operating voltage - max.
Product nameEaton Moeller series HLR solid state relay
Product TradenameHLR
Product TypeSolid-state relay
Amount General specifications General information Electrical rating
  Photo Part no. Catalog No. Number of phases Operating voltage - max. Operating voltage - min. Rated operational current (Ie) at AC-51
HLR30/3(DC)600V/S 360048 3 660 V 42 V 30 A
HLR25/1H(DC)230V 360050 1 265 V 24 V 25 A
HLR15/1(DC)600V 360040 1 600 V 600 V 20 A
HLR25/1(DC)600V 360041 1 600 V 600 V 25 A
HLR30/3(AC)600V/S 360049 3 660 V 42 V 30 A
HLR25/1H(DC)600V 360051 1 660 V 42 V 25 A
HLR25/1(AC)600V 360045 1 600 V 600 V 25 A
HLR25/1(DC)230V 360039 1 230 V 230 V 25 A
HLR50/1H(DC)600V/S 360054 1 660 V 42 V 50 A
HLR125/1H(DC)600V/S 360056 1 660 V 42 V 125 A
HLR15/1(DC)230V 360038 1 230 V 230 V 20 A
HLR100/1H(DC)600V/S 360055 1 660 V 42 V 100 A
HLR15/1(DC)600V/S 360043 1 600 V 600 V 23 A
HLR40/1(DC)600V/S 360042 1 600 V 600 V 43 A
HLR20/3(AC)600V 360047 3 660 V 42 V 20 A
HLR50/1H(DC)600V 360053 1 660 V 42 V 50 A
HLR20/3(DC)600V 360046 3 660 V 42 V 20 A
HLR50/1H(DC)230V 360052 1 265 V 24 V 50 A