Moeller series xPole - PFIM Type B RCCB
Number of products: 14
Add item to watchlist


Fault current rating
Number of poles
Type
Amperage Rating
Voltage rating
Product nameEaton Moeller series xPole - PFIM Type B RCCB
Product TradenamexPole - PFIM Type B
Product TypeRCCB
Sensitivity typeAll current sensitive
TypePFIM
Residual current circuit breakers
Type B
Amount General specifications Delivery program Technical Data - Electrical
  Photo Part no. Catalog No. Number of poles Amperage Rating Fault current rating Voltage rating
PFIM-63/4/03-XS/B 300308 Four-pole 63 A 300 mA 230 V AC / 400 V AC
PFIM-63/4/003-XG/B EP-300306 Four-pole 63 A 30 mA 230 V AC / 400 V AC
  PFIM-63/2/03-XS/B 301813 Two-pole 63 A 300 mA 230 V AC
  PFIM-40/2/003-XG/B 301752 Two-pole 40 A 30 mA 230 V AC
  PFIM-40/2/03-XS/B 301809 Two-pole 40 A 300 mA 230 V AC
PFIM-40/4/03-XS/B 300307 Four-pole 40 A 300 mA 230 V AC / 400 V AC
  PFIM-25/2/003-XG/B 301751 Two-pole 25 A 30 mA 230 V AC
  PFIM-25/2/03-XS/B 301804 Two-pole 25 A 300 mA 230 V AC
  PFIM-63/2/003-XG/B 301803 Two-pole 63 A 30 mA 230 V AC
PFIM-40/4/003-XG/B 300305 Four-pole 40 A 30 mA 230 V AC / 400 V AC
PFIM-40/4/03-XS/Bfq 300987 Four-pole 40 A 300 mA 230 V AC / 400 V AC
PFIM-63/4/03-XS/Bfq 300988 Four-pole 63 A 300 mA 230 V AC / 400 V AC
PFIM-63/4/003-XG/Bfq 300985 Four-pole 63 A 30 mA 230 V AC / 400 V AC
PFIM-40/4/003-XG/Bfq 300984 Four-pole 40 A 30 mA 230 V AC / 400 V AC