Moeller series xPole - PFGCM RCCB
Number of products: 4
Add item to watchlist


Sensitivity type
Type
Amperage Rating
Product nameEaton Moeller series xPole - PFGCM RCCB
Product TradenamexPole - PFGCM
Product TypeRCCB
Number of polesTwo-pole
Fault current rating30 mA
Voltage rating230 V AC
Amount General specifications Delivery program
  Part no. Catalog No. Amperage Rating Sensitivity type Type
PFGCM-40/2/003 109272 40 A AC current sensitive PFGCM
Residual current circuit breakers
Type AC
PFGCM-40/2/003-A 109274 40 A Pulse-current sensitive PFGCM
Residual current circuit breakers
Type A
PFGCM-25/2/003 109271 25 A AC current sensitive PFGCM
Residual current circuit breakers
Type AC
PFGCM-25/2/003-A 109273 25 A Pulse-current sensitive PFGCM
Residual current circuit breakers
Type A