Moeller series xPole - PFDM RCCB
Number of products: 5
Add item to watchlist


Fault current rating
Product nameEaton Moeller series xPole - PFDM RCCB
Product TradenamexPole - PFDM
Product TypeRCCB
Number of polesFour-pole
Amperage Rating125 A
Amount General specifications Delivery program
  Part no. Catalog No. Fault current rating
PFDM-125/4/003 235916 30 mA
PFDM-125/4/003-A 235920 30 mA
PFDM-125/4/05-A 235923 500 mA
PFDM-125/4/05 235919 500 mA
PFDM-125/4/03-A 235922 300 mA