Moeller series xPole - HNC RCCB
Number of products: 36
Show hits
Add item to watchlist


Fault current rating
Sensitivity type
Number of poles
Type
Amperage Rating
Voltage rating
Product nameEaton Moeller series xPole - HNC RCCB
Product TradenamexPole - HNC
Product TypeRCCB
Amount General specifications Delivery program Technical Data - Electrical
  Photo Part no. Catalog No. Number of poles Amperage Rating Fault current rating Sensitivity type Type Voltage rating
HNC-40/2/01-HX 302343 Two-pole 40 A 100 mA AC current sensitive HNC-HX
Residual current circuit breakers
Type AC
230 V AC
HNC-25/4/003 194693 Four-pole 25 A 30 mA AC current sensitive HNC
Residual current circuit breakers
Type AC
230 V AC / 400 V AC
HNC-40/4/003-A 194688 Four-pole 40 A 30 mA Pulse-current sensitive HNC
Residual current circuit breakers
Type A
230 V AC / 400 V AC
HNC-63/4/003 194695 Four-pole 63 A 30 mA AC current sensitive HNC
Residual current circuit breakers
Type AC
230 V AC / 400 V AC
HNC-25/2/003 194690 Two-pole 25 A 30 mA AC current sensitive HNC
Residual current circuit breakers
Type AC
230 V AC
HNC-63/2/003 194692 Two-pole 63 A 30 mA AC current sensitive HNC
Residual current circuit breakers
Type AC
230 V AC
HNC-63/2/01-HX 302344 Two-pole 63 A 100 mA AC current sensitive HNC-HX
Residual current circuit breakers
Type AC
230 V AC
HNC-25/2/01-HX 302342 Two-pole 25 A 100 mA AC current sensitive HNC-HX
Residual current circuit breakers
Type AC
230 V AC
HNC-40/4/01-HX 302346 Four-pole 40 A 100 mA AC current sensitive HNC-HX
Residual current circuit breakers
Type AC
230 V AC / 400 V AC
HNC-40/2/003 194691 Two-pole 40 A 30 mA AC current sensitive HNC
Residual current circuit breakers
Type AC
230 V AC
HNC-63/4/01-HX 302347 Four-pole 63 A 100 mA AC current sensitive HNC-HX
Residual current circuit breakers
Type AC
230 V AC / 400 V AC
HNC-25/4/01-HX 302345 Four-pole 25 A 100 mA AC current sensitive HNC-HX
Residual current circuit breakers
Type AC
230 V AC / 400 V AC
  HNC-40/4/01 EP-500768 Four-pole 40 A 0.1 A      
  HNC-25/2/01 EP-500764 Two-pole 25 A 0.1 A      
  HNC-25/4/01 EP-500767 Four-pole 25 A 0.1 A      
  HNC-63/2/01 EP-500766 Two-pole 63 A 0.1 A      
  HNC-40/2/01 EP-500765 Two-pole 40 A 0.1 A      
  HNC-63/4/01 EP-500769 Four-pole 63 A 0.1 A      
  HNC-63/2/003-A-HX 194698 Two-pole 63 A 30 mA Pulse-current sensitive HNC-HX
Residual current circuit breakers
Type A
230 V AC
  HNC-25/4/003-A-HX 194699 Four-pole 25 A 30 mA Pulse-current sensitive HNC-HX
Residual current circuit breakers
Type A
230 V AC / 400 V AC
  HNC-25/4/003-HX 194705 Four-pole 25 A 30 mA AC current sensitive HNC-HX
Residual current circuit breakers
Type AC
230 V AC / 400 V AC
  HNC-63/4/003-A-HX 194701 Four-pole 63 A 30 mA Pulse-current sensitive HNC-HX
Residual current circuit breakers
Type A
230 V AC / 400 V AC
  HNC-40/4/003-HX 194706 Four-pole 40 A 30 mA AC current sensitive HNC-HX
Residual current circuit breakers
Type AC
230 V AC / 400 V AC
HNC-40/4/003 194694 Four-pole 40 A 30 mA AC current sensitive HNC
Residual current circuit breakers
Type AC
230 V AC / 400 V AC
  HNC-40/2/003-HX 194703 Two-pole 40 A 30 mA AC current sensitive HNC-HX
Residual current circuit breakers
Type AC
230 V AC
  HNC-25/2/003-A-HX 194696 Two-pole 25 A 30 mA Pulse-current sensitive HNC-HX
Residual current circuit breakers
Type A
230 V AC
  HNC-63/4/003-HX 194707 Four-pole 63 A 30 mA AC current sensitive HNC-HX
Residual current circuit breakers
Type AC
230 V AC / 400 V AC
  HNC-63/2/003-HX 194704 Two-pole 63 A 30 mA AC current sensitive HNC-HX
Residual current circuit breakers
Type AC
230 V AC
  HNC-25/2/003-HX 194702 Two-pole 25 A 30 mA AC current sensitive HNC-HX
Residual current circuit breakers
Type AC
230 V AC
  HNC-40/4/003-A-HX 194700 Four-pole 40 A 30 mA Pulse-current sensitive HNC-HX
Residual current circuit breakers
Type A
230 V AC / 400 V AC
  HNC-40/2/003-A-HX 194697 Two-pole 40 A 30 mA Pulse-current sensitive HNC-HX
Residual current circuit breakers
Type A
230 V AC
HNC-25/4/003-A 194687 Four-pole 25 A 30 mA Pulse-current sensitive HNC
Residual current circuit breakers
Type A
230 V AC / 400 V AC
HNC-25/2/003-A 194684 Two-pole 25 A 30 mA Pulse-current sensitive HNC
Residual current circuit breakers
Type A
230 V AC
HNC-63/2/003-A 194686 Two-pole 63 A 30 mA Pulse-current sensitive HNC
Residual current circuit breakers
Type A
230 V AC
HNC-40/2/003-A 194685 Two-pole 40 A 30 mA Pulse-current sensitive HNC
Residual current circuit breakers
Type A
230 V AC
HNC-63/4/003-A 194689 Four-pole 63 A 30 mA Pulse-current sensitive HNC
Residual current circuit breakers
Type A
230 V AC / 400 V AC