Moeller series xEffect - FRCdM Type AC, A, U, R RCCB
Number of products: 36
Show hits
Add item to watchlist


Fault current rating
Type
Amperage Rating
Product nameEaton Moeller series xEffect - FRCdM Type AC, A, U, R RCCB
Product TradenamexEffect - FRCdM Type AC, A, U, R
Product TypeRCCB
Number of polesFour-pole
Amount General specifications Delivery program
  Photo Part no. Catalog No. Amperage Rating Fault current rating Sensitivity type Type
FRCDM-63/4/03-S/F EP-501273 63 A 0.3 A   Residual current circuit-breakers, Digital, Type S/F
FRCDM-63/4/01-G/F EP-501269 63 A 0.1 A   Residual current circuit-breakers, Digital, Type G/F (ÖVE E 8601)
FRCDM-63/4/01-S/A EP-501270 63 A 0.1 A   Residual current circuit-breakers, Digital, Type S/A
FRCDM-25/4/01-G/F EP-501258 25 A 0.1 A   Residual current circuit-breakers, Digital, Type G/F (ÖVE E 8601)
FRCDM-63/4/01-G/A EP-501268 63 A 0.1 A   Residual current circuit-breakers, Digital, Type G/A (ÖVE E 8601)
FRCDM-63/4/01-S/F EP-501271 63 A 0.1 A   Residual current circuit-breakers, Digital, Type S/F
FRCDM-80/4/03-G/F EP-501279 80 A 0.3 A   Residual current circuit-breakers, Digital, Type G/F (ÖVE E 8601)
FRCDM-80/4/01-G/A EP-501275 80 A 0.1 A   Residual current circuit-breakers, Digital, Type G/F (ÖVE E 8601)
FRCDM-63/4/03-G/F EP-501272 63 A 0.3 A   Residual current circuit-breakers, Digital, Type G/F (ÖVE E 8601)
FRCDM-40/4/03-G/F EP-501265 40 A 0.3 A   Residual current circuit-breakers, Digital, Type G/F (ÖVE E 8601)
FRCDM-25/4/003-G/F EP-501256 25 A 0.03 A   Residual current circuit-breakers, Digital, Type G/F (ÖVE E 8601)
FRCDM-25/4/01-G/A EP-501257 25 A 0.1 A   Residual current circuit-breakers, Digital, Type G/F (ÖVE E 8601)
FRCDM-80/4/003-G/F EP-501274 80 A 0.03 A   Residual current circuit-breakers, Digital, Type G/F (ÖVE E 8601)
FRCDM-25/4/03-G/F EP-501259 80 A 0.3 A   Residual current circuit-breakers, Digital, Type G/F (ÖVE E 8601)
FRCDM-80/4/01-S/A EP-501277 80 A 0.1 A   Residual current circuit-breakers, Digital, Type S/A
FRCDM-80/4/01-G/F EP-501276 80 A 0.1 A   Residual current circuit-breakers, Digital, Type G/F (ÖVE E 8601)
FRCDM-80/4/01-S/F EP-501278 80 A 0.1 A   Residual current circuit-breakers, Digital, Type G/F (ÖVE E 8601)
FRCDM-80/4/03-S/F EP-501280 80 A 0.3 A   Residual current circuit-breakers, Digital, Type G/F (ÖVE E 8601)
  FRCDM-40/4/03-G/A 168649 40 A 300 mA Pulse-current sensitive FRCdM
Residual current circuit-breakers, digital
Type G/A (ÖVE E 8601)
  FRCDM-63/4/03-G/A 168651 63 A 300 mA Pulse-current sensitive FRCdM
Residual current circuit-breakers, digital
Type G/A (ÖVE E 8601)
  FRCDM-63/4/003-G/A 168650 63 A 30 mA Pulse-current sensitive Current test marks as per inscription
Dry auxiliary contact: > 100,000 electrical switching operations per minute at 2 A 30 VDC resistive load
Dry auxiliary contact: > 5 x 100,000 electrical switching operations per minute at 1 A 30 VDC resistive load
Maximum operating temperature is 60 °C: Starting at 40 °C, the max. permissible continuous current decreases by 1.8% for every 1 °C
  FRCDM-25/4/003-G/A 168646 25 A 30 mA Pulse-current sensitive FRCdM
Residual current circuit-breakers, digital
Type G/A (ÖVE E 8601)
  FRCDM-63/4/03-S/A 168638 63 A 300 mA Pulse-current sensitive FRCdM
Residual current circuit-breakers, digital
Type S/A
  FRCDM-40/4/003-G/A 168648 40 A 30 mA Pulse-current sensitive FRCdM
Residual current circuit-breakers, digital
Type G/A (ÖVE E 8601)
  FRCDM-80/4/03-G/A 168635 80 A 300 mA Pulse-current sensitive FRCdM
Residual current circuit-breakers, digital
Type G/A (ÖVE E 8601)
  FRCDM-80/4/03-S/A 168639 80 A 300 mA Pulse-current sensitive FRCdM
Residual current circuit-breakers, digital
Type S/A
  FRCDM-25/4/03-G/A 168647 25 A 300 mA Pulse-current sensitive FRCdM
Residual current circuit-breakers, digital
Type G/A (ÖVE E 8601)
  FRCDM-80/4/003-G/A 168634 80 A 30 mA Pulse-current sensitive FRCdM
Residual current circuit-breakers, digital
Type G/A (ÖVE E 8601)
  FRCDM-40/4/03-S/A 168637 40 A 300 mA Pulse-current sensitive FRCdM
Residual current circuit-breakers, digital
Type S/A
FRCDM-40/4/01-S/F EP-501264 40 A 0.1 A   Residual current circuit-breakers, Digital, Type S/F
FRCDM-40/4/003-G/F EP-501260 40 A 0.03 A   Residual current circuit-breakers, Digital, Type G/F (ÖVE E 8601)
FRCDM-63/4/003-G/F EP-501267 63 A 0.03 A   Residual current circuit-breakers, Digital, Type G/F (ÖVE E 8601)
FRCDM-40/4/01-G/F EP-501262 40 A 0.1 A   Residual current circuit-breakers, Digital, Type G/F (ÖVE E 8601)
FRCDM-40/4/01-S/A EP-501263 40 A 0.1 A   Residual current circuit-breakers, Digital, Type S/A
FRCDM-40/4/01-G/A EP-501261 40 A 0.1 A   Residual current circuit-breakers, Digital, Type G/F (ÖVE E 8601)
FRCDM-40/4/03-S/F EP-501266 40 A 0.3 A   Residual current circuit-breakers, Digital, Type S/F