Moeller series xPole - NdRBM RCBO - residual-current circuit breaker with overcurrent protection
Number of products: 19
Show hits
Add item to watchlist


Amperage Rating
Rated current
Product nameEaton Moeller series xPole - NdRBM RCBO - residual-current circuit breaker with overcurrent protection
Product TradenamexPole - NdRBM
Product TypeRCBO - Residual-current circuit breaker with overcurrent protection
Amount General specifications Delivery program
  Photo Part no. Catalog No. Amperage Rating Rated current
NdRBM-15/2/C/003-F-OL 300505 15 A 15 A
NdRBM-16/2/C/01-F 300494 16 A 16 A
NdRBM-20/2/C/01-F 300497 20 A 20 A
NdRBM-16/2/D/003-F 300496 16 A 16 A
NdRBM-10/2/B/003-F-OL 300507 10 A 10 A
NdRBM-25/2/C/01-F 300498 25 A 25 A
NdRBM-25/2/C/003-F 300501 25 A 25 A
NdRBM-25/2/D/01-F 300502 25 A 25 A
NdRBM-10/2/C/003-F-OL 300503 10 A 10 A
NdRBM-13/2/C/003-F-OL 300504 13 A 13 A
NdRBM-10/2/C/01-F 300487 10 A 10 A
NdRBM-20/2/C/003-F-OL 300506 20 A 20 A
NdRBM-16/2/C/003-F 300495 16 A 16 A
NdRBM-15/2/B/003-F-OL 300509 15 A 15 A
NdRBM-13/2/B/003-F-OL 300508 13 A 13 A
NdRBM-16/2/B/003-F 300492 16 A 16 A
NdRBM-6/2/C/003-F 300485 6 A 6 A
NdRBM-6/2/C/01-F 300484 6 A 6 A
NdRBM-13/2/C/01-F 300490 13 A 13 A