Moeller series xPole - mRB4/6 RCBO - residual-current circuit breaker with overcurrent protection
Number of products: 38
Show hits
Add item to watchlist


Amperage Rating
Voltage rating
Rated current
Fault current rating
Tripping characteristic
Product nameEaton Moeller series xPole - mRB4/6 RCBO - residual-current circuit breaker with overcurrent protection
Product TradenamexPole - mRB4/6
Product TypeRCBO - Residual-current circuit breaker with overcurrent protection
Number of polesThree-pole + N
Amount General specifications Delivery program Technical Data - Electrical
  Photo Part no. Catalog No. Tripping characteristic Amperage Rating Rated current Fault current rating Sensitivity type Voltage rating
mRB6-10/3N/C/03-A 120666 C   10 A 0.3 A Type A, pulse-current sensitive 400 V
mRB4-32/3N/C/03-A 167510 C   32 A 0.3 A Type A, pulse-current sensitive 230 V
mRB6-13/3N/C/01-A 120663 C   13 A 0.1 A Type A, pulse-current sensitive 400 V
mRB4-20/3N/C/03-A 120681 C   20 A 0.3 A Type A, pulse-current sensitive 400 V
mRB4-20/3N/C/003-A 120677 C   20 A 0.03 A Type A, pulse-current sensitive 400 V
mRB6-6/3N/C/03-A 120665 C   6 A 0.3 A Type A, pulse-current sensitive 400 V
mRB6-6/3N/C/01-A 120661 C   6 A 0.1 A Type A, pulse-current sensitive 400 V
mRB6-16/3N/B/03-A 120656 B   16 A 0.3 A Type A, pulse-current sensitive 400 V
mRB4-32/3N/C/003-A 167508 C   32 A 0.03 A Type A, pulse-current sensitive 230 V
mRB6-16/3N/B/003-A-BL 153434     16 A 0.03 A   230 V
mRB6-10/3N/C/01-A 120662 C   10 A 0.1 A Type A, pulse-current sensitive 400 V
mRB6-16/3N/B/003-A 120652 B   16 A 0.03 A Type A, pulse-current sensitive 400 V
mRB6-13/3N/B/01-A 120653 B   13 A 0.1 A Type A, pulse-current sensitive 400 V
mRB6-16/3N/D/01-A 120676 D   16 A 0.1 A Type A, pulse-current sensitive 400 V
mRB6-13/3N/B/003-A 120651 B   13 A 0.03 A Type A, pulse-current sensitive 400 V
mRB4-25/3N/C/03-A 120682 C 25 A 25 A 0.3 A Type A, pulse-current sensitive 400 V
mRB4-20/3N/D/01-A 120684 D 20 A 20 A 0.1 A Type A, pulse-current sensitive 400 V
mRB4-32/3N/C/01-A 167509 C   32 A 0.1 A Type A, pulse-current sensitive 230 V
mRB4-20/3N/D/003-A 120683 D 20 A 20 A 0.03 A Type A, pulse-current sensitive 400 V
mRB6-13/3N/C/03-A 120667 C   13 A 0.3 A Type A, pulse-current sensitive 400 V
mRB6-6/3N/C/003-A 120657 C   6 A 0.03 A Type A, pulse-current sensitive 400 V
mRB4-25/3N/C/003-A 120678 C   25 A 0.03 A Type A, pulse-current sensitive 400 V
mRB6-13/3N/C/003-A 120659 C   13 A 0.03 A Type A, pulse-current sensitive 400 V
mRB4-20/3N/C/01-A 120679 C   20 A 0.1 A Type A, pulse-current sensitive 400 V
mRB6-16/3N/C/03-A 120668 C   16 A 0.3 A Type A, pulse-current sensitive 400 V
mRB6-10/3N/D/003-A 120670 D   10 A 0.03 A Type A, pulse-current sensitive 400 V
mRB6-16/3N/B/01-A 120654 B   16 A 0.1 A Type A, pulse-current sensitive 400 V
mRB6-10/3N/C/003-A 120658 C   10 A 0.03 A Type A, pulse-current sensitive 400 V
mRB6-16/3N/C/01-A 120664 C   16 A 0.1 A Type A, pulse-current sensitive 400 V
mRB6-16/3N/C/003-A 120660 C   16 A 0.03 A Type A, pulse-current sensitive 400 V
mRB6-16/3N/D/003-A 120672 D   16 A 0.03 A Type A, pulse-current sensitive 400 V
mRB6-10/3N/D/01-A 120674 D   10 A 0.1 A Type A, pulse-current sensitive 400 V
mRB6-13/3N/B/03-A 120655 B   13 A 0.3 A Type A, pulse-current sensitive 400 V
mRB6-6/3N/D/003-A 120669 D   6 A 0.03 A Type A, pulse-current sensitive 400 V
mRB6-6/3N/D/01-A 120673 D   6 A 0.1 A Type A, pulse-current sensitive 400 V
mRB6-13/3N/D/01-A 120675 D   13 A 0.1 A Type A, pulse-current sensitive 400 V
mRB4-25/3N/C/01-A 120680 C   25 A 0.1 A Type A, pulse-current sensitive 400 V
mRB6-13/3N/D/003-A 120671 D   13 A 0.03 A Type A, pulse-current sensitive 400 V