Moeller series xPole - PLS6-DC MCB
Number of products: 26
Show hits
Add item to watchlist


Amperage Rating
Type
Number of poles
Product nameEaton Moeller series xPole - PLS6-DC MCB
Product TradenamexPole - PLS6-DC
Product TypeMCB
Tripping characteristicC
TypeMiniature circuit breaker
PLS6
Amount General specifications Delivery program
  Photo Part no. Catalog No. Number of poles Amperage Rating
PLS6-C40/2-DC-MW 243139 Two-pole 40 A
PLS6-C32/2-DC-MW 243138 Two-pole 32 A
PLS6-C13/2-DC-MW 243134 Two-pole 13 A
PLS6-C13-DC-MW 243121 Single-pole 13 A
PLS6-C40-DC-MW 243126 Single-pole 40 A
PLS6-C3/2-DC-MW 243130 Two-pole 3 A
PLS6-C1-DC-MW 243115 Single-pole 1 A
PLS6-C1/2-DC-MW 243128 Two-pole 1 A
PLS6-C50/2-DC-MW 243140 Two-pole 50 A
PLS6-C25-DC-MW 243124 Single-pole 25 A
PLS6-C2/2-DC-MW 243129 Two-pole 2 A
PLS6-C50-DC-MW 243127 Single-pole 50 A
PLS6-C32-DC-MW 243125 Single-pole 32 A
PLS6-C10/2-DC-MW 243133 Two-pole 10 A
PLS6-C16/2-DC-MW 243135 Two-pole 16 A
  PLS6-C16-DC-MW 243122 Single-pole 16 A
PLS6-C20-DC-MW 243123 Single-pole 20 A
PLS6-C2-DC-MW 243116 Single-pole 2 A
PLS6-C6/2-DC-MW 243132 Two-pole 6 A
PLS6-C4-DC-MW 243118 Single-pole 4 A
PLS6-C4/2-DC-MW 243131 Two-pole 4 A
PLS6-C25/2-DC-MW 243137 Two-pole 25 A
PLS6-C20/2-DC-MW 243136 Two-pole 20 A
PLS6-C6-DC-MW 243119 Single-pole 6 A
PLS6-C10-DC-MW 243120 Single-pole 10 A
PLS6-C3-DC-MW 243117 Single-pole 3 A