Moeller series xPole - PLG4/6 MCB
Number of products: 36
Show hits
Add item to watchlist


Amperage Rating
Type
Tripping characteristic
Product nameEaton Moeller series xPole - PLG4/6 MCB
Product TradenamexPole - PLG4/6
Product TypeMCB
Number of polesSingle-pole + N
Amount General specifications Delivery program
  Photo Part no. Catalog No. Tripping characteristic Amperage Rating Type
PLG4-B32/1N 264729 B 32 A Miniature circuit breaker
PLG4
PLG6-C6/1N 264692 C 6 A Miniature circuit breaker
PLG6
  PLG4-C4/1N 264742 C 4 A Miniature circuit breaker
PLG4
PLG6-C20/1N 264696 C 20 A Miniature circuit breaker
PLG6
PLG4-C25/1N 264748 C 25 A Miniature circuit breaker
PLG4
PLG6-C40/1N 264699 C 40 A Miniature circuit breaker
PLG6
PLG4-B25/1N 264728 B 25 A Miniature circuit breaker
PLG4
PLG6-B25/1N 264677 B 25 A Miniature circuit breaker
PLG6
PLG6-B32/1N 264678 B 32 A Miniature circuit breaker
PLG6
PLG4-B6/1N 264700 B 6 A Miniature circuit breaker
PLG4
PLG4-B20/1N 264727 B 20 A Miniature circuit breaker
PLG4
PLG6-B20/1N 264676 B 20 A Miniature circuit breaker
PLG6
PLG6-B40/1N 264679 B 40 A Miniature circuit breaker
PLG6
PLG6-B6/1N 264672 B 6 A Miniature circuit breaker
PLG6
PLG4-C13/1N 264745 C 13 A Miniature circuit breaker
PLG4
PLG6-B13/1N 264674 B 13 A Miniature circuit breaker
PLG6
PLG6-C13/1N 264694 C 13 A Miniature circuit breaker
PLG6
PLG4-B13/1N 264702 B 13 A Miniature circuit breaker
PLG4
PLG4-B16/1N 264703 B 16 A Miniature circuit breaker
PLG4
PLG4-C20/1N 264747 C 20 A Miniature circuit breaker
PLG4
PLG4-C10/1N 264744 C 10 A Miniature circuit breaker
PLG4
PLG4-C2/1N 264741 C 2 A Miniature circuit breaker
PLG4
PLG6-C10/1N 264693 C 10 A Miniature circuit breaker
PLG6
PLG4-C16/1N 264746 C 16 A Miniature circuit breaker
PLG4
PLG4-B40/1N 264740 B 40 A Miniature circuit breaker
PLG4
PLG6-C16/1N 264695 C 16 A Miniature circuit breaker
PLG6
PLG6-C2/1N 264690 C 2 A Miniature circuit breaker
PLG6
PLG4-C32/1N 264749 C 32 A Miniature circuit breaker
PLG4
PLG4-C40/1N 264750 C 40 A Miniature circuit breaker
PLG4
PLG6-B16/1N 264675 B 16 A Miniature circuit breaker
PLG6
PLG6-B10/1N 264673 B 10 A Miniature circuit breaker
PLG6
PLG6-C4/1N 264691 C 4 A Miniature circuit breaker
PLG6
PLG6-C25/1N 264697 C 25 A Miniature circuit breaker
PLG6
PLG4-C6/1N 264743 C 6 A Miniature circuit breaker
PLG4
PLG4-B10/1N 264701 B 10 A Miniature circuit breaker
PLG4
PLG6-C32/1N 264698 C 32 A Miniature circuit breaker
PLG6