Moeller series xEffect - FAZ-NA-DC MCB
Number of products: 34
Show hits
Add item to watchlist


Amperage Rating
Type
Number of poles
Product nameEaton Moeller series xEffect - FAZ-NA-DC MCB
Product TradenamexEffect - FAZ-NA-DC
Product TypeMCB
Tripping characteristicC
TypeFAZ-DC
Miniature circuit breaker
Amount General specifications Delivery program
  Photo Part no. Catalog No. Number of poles Amperage Rating
FAZ-C35/2-NA-DC 120649 Two-pole 35 A
FAZ-C30/2-NA-DC 120647 Two-pole 30 A
FAZ-C5/1-NA-DC 113755 Single-pole 5 A
FAZ-C7/2-NA-DC 120639 Two-pole 7 A
FAZ-C13/1-NA-DC 113760 Single-pole 13 A
FAZ-C8/1-NA-DC 113758 Single-pole 8 A
FAZ-C4/2-NA-DC 137251 Two-pole 4 A
FAZ-C13/2-NA-DC 120642 Two-pole 13 A
FAZ-C40/1-NA-DC 113768 Single-pole 40 A
FAZ-C15/2-NA-DC 120643 Two-pole 15 A
FAZ-C30/1-NA-DC 113765 Single-pole 30 A
FAZ-C35/1-NA-DC 113767 Single-pole 35 A
FAZ-C3/2-NA-DC 137250 Two-pole 3 A
FAZ-C8/2-NA-DC 120640 Two-pole 8 A
FAZ-C32/2-NA-DC 120648 Two-pole 32 A
FAZ-C7/1-NA-DC 113757 Single-pole 7 A
FAZ-C40/2-NA-DC 120650 Two-pole 40 A
FAZ-C2/1-NA-DC 113752 Single-pole 2 A
FAZ-C20/1-NA-DC 113763 Single-pole 20 A
FAZ-C10/1-NA-DC 113759 Single-pole 10 A
FAZ-C16/1-NA-DC 113762 Single-pole 16 A
FAZ-C3/1-NA-DC 113753 Single-pole 3 A
FAZ-C6/1-NA-DC 113756 Single-pole 6 A
FAZ-C4/1-NA-DC 113754 Single-pole 4 A
FAZ-C5/2-NA-DC 137252 Two-pole 5 A
FAZ-C25/2-NA-DC 120646 Two-pole 25 A
FAZ-C20/2-NA-DC 120645 Two-pole 20 A
FAZ-C10/2-NA-DC 120641 Two-pole 10 A
FAZ-C6/2-NA-DC 120638 Two-pole 6 A
FAZ-C2/2-NA-DC 137239 Two-pole 2 A
FAZ-C32/1-NA-DC 113766 Single-pole 32 A
FAZ-C25/1-NA-DC 113764 Single-pole 25 A
FAZ-C15/1-NA-DC 113761 Single-pole 15 A
FAZ-C16/2-NA-DC 120644 Two-pole 16 A