SVX Variable frequency drives
Number of products: 3
Add item to watchlist


Frame size
Rated operational voltage
Output voltage (U2)
Assigned motor power at 460/480 V, 60 Hz
Degree of protection
Rated operational current (Ie) at 150% overload
Fitted with:
Rated operational power at 380/400 V, 50 Hz
Product nameEaton SVX Variable frequency drive
Product TradenameSVX
Product TypeVariable frequency drive
Degree of protectionIP54
NEMA Other
Amount General specifications General information Main circuit Motor rating
  Photo Part no. Catalog No. Fitted with: Frame size Output voltage (U2) Rated operational current (Ie) at 150% overload Rated operational power at 380/400 V, 50 Hz Rated operational voltage Assigned motor power at 460/480 V, 60 Hz
SVX010A2-4A1B1 125687 Internal DC link
OLED display
Radio interference suppression filter
Brake chopper
DC link choke
IGBT inverter
FR5 400 V AC, 3-phase
480 V AC, 3-phase
500 V AC, 3-phase
16 A 7.5 kW 480 V AC, 3-phase
500 V AC, 3-phase
400 V AC, 3-phase
10 HP
SVX006A2-4A1B1 125683 Brake chopper
DC link choke
Internal DC link
IGBT inverter
OLED display
Radio interference suppression filter
FR4 500 V AC, 3-phase
400 V AC, 3-phase
480 V AC, 3-phase
9 A 4 kW 400 V AC, 3-phase
480 V AC, 3-phase
500 V AC, 3-phase
5 HP
SVX003A2-4A1B1 125680 Internal DC link
Radio interference suppression filter
OLED display
Brake chopper
IGBT inverter
DC link choke
FR4 500 V AC, 3-phase
400 V AC, 3-phase
480 V AC, 3-phase
5.6 A 2.2 kW 500 V AC, 3-phase
400 V AC, 3-phase
480 V AC, 3-phase
3 HP