PowerXL DM1 variable frequency drives
Number of products: 108
Show hits
Add item to watchlist


Product Tradename
Frame size
Rated operational power at 380/400 V, 50 Hz, 3-phase
Product Type
Safety function/level
Rated operational voltage
Degree of protection
Output voltage (U2)
Assigned motor power at 460/480 V, 60 Hz
Fitted with:
Rated operational current (Ie) at 150% overload