PowerXL DC1 Variable frequency drives
Number of products: 129
Show hits
Add item to watchlist


Product Tradename
Frame size
Rated operational voltage
Product Type
Output voltage (U2)
Assigned motor power at 230/240 V, 60 Hz, 1-phase
Fitted with:
Rated operational power at 220/230 V, 50 Hz, 1-phase
Assigned motor power at 460/480 V, 60 Hz, 3-phase
Degree of protection
Rated operational power at 380/400 V, 50 Hz, 3-phase