Dumeco switch-disconnectors
Number of products: 163
Show hits
Add item to watchlist


Product Tradename
Number of poles
Rated operational power at AC-23A, 400 V, 50 Hz
Product Type
Mounting method
Product Sub Type
Shaft diameter
Color
Shaft length