T Rotary cam switches and P Switch-disconnectors
Number of products: 3671
Show hits
Add item to watchlist


Product Tradename
Functions
Locking mechanism
Number of contact units
Rated operational power at AC-23A, 400 V, 50 Hz
Number of contacts
Product Type
Inscription
Number of poles
Shaft length
Rated uninterrupted current (Iu)
Number of contacts (normally closed contacts)
Product Sub Type
Language
Connection type
Type
Number of auxiliary contacts (normally closed contacts)
Number of contacts (normally open contacts)
Color
Locking facility
Mounting method
Used with
Number of auxiliary contacts (normally open contacts)
Rated operational current for specified heat dissipation (In)