Enclosed switch-disconnectors and Rotary cam switches
Number of products: 197
Show hits
Add item to watchlist


Product Tradename
Number of poles
Rated operational power at AC-23A, 400 V, 50 Hz
Product Type
Connection type
Rated uninterrupted current (Iu)
Product Sub Type
Mounting method
Functions
Number of contact units