RMQ Titan modular pilot devices
Number of products: 1745
Show hits
Add item to watchlist


Product Tradename
Bezel material
Illumination
Lens color
Unlocking method
Size
Rated operational voltage (Ue) at AC - min
Actuator type
Number of contacts (normally open contacts)
Product Type
Color
Indication
Light color
Degree of protection
Type
Connection
Number of actuation directions
Cable length
Product Sub Type
Design
Inscription
Number of locations
Mounting method
Used with
Actuator color
Number of switch positions
Bezel color
Functions
Key code
Number of poles
Opening diameter
Rated operational voltage (Ue) at AC - max
Actuator function
Number of contacts (normally closed contacts)