PKZ Motor protective circuit breakers
Number of products: 404
Show hits
Add item to watchlist


Product Tradename
Functions
Electric connection type
Rated control supply voltage
Number of contacts (normally closed contacts)
Product Type
Number of poles
Model
Rated control supply voltage (Us) at AC, 50 Hz - max
Number of contacts (normally open contacts)
Product Sub Type
Connection
Mounting method
Rated control supply voltage (Us) at AC, 60 Hz - max
Overload release current setting - min
Color
Degree of protection (front side)
Suitable for
Rated control supply voltage (Us) at DC - max
Overload release current setting - max